ACC-PWR-TB-M6-2

Item number: 101087930

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For exact adjustment of the tension of the wire rope
  • to DIN 1480

Ordering data

Product type description

ACC-PWR-TB-M6-2

Article number (order number)

101087930

EAN (European Article Number)

4030661115566

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Zinc-plated metal

Gross weight

85 g

Mechanical data - Dimensions

Diameter, metric ISO thread with pitch indication

M6


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 1:30 pm