AV15RB2KX45U-GB215
AV15RB2KX45U-GB215
Product type description: AV 15(1)(2)K(3)U-BGB215 |
(1) | |
L | left-hand model |
R | right-hand model |
(2) | |
without | Pull strap |
H | Lever H65 |
H92 | Lever H92 |
H105 | Lever H105 |
B | Bearing block B |
B2 | Bearing block B2 |
(3) | |
X11,5 | X-dimension of the latching bolt = 11,5 mm |
X20 | X-dimension of the latching bolt = 20 mm |
X30 | X-dimension of the latching bolt = 30 mm |
X40 | X-dimension of the latching bolt = 40 mm |
X45 | X-dimension of the latching bolt = 45 mm |
Note: | |
U = interlock bevel on the underside GB215 = additional, front-side M8 mounting holes Variants that differ from this are special versions. Availability on request. |
(7) | |
U | Latching bolt bevelling 45° bottom |
D | Latching bolt bevelling 45° cover-side |
L/R | Latching bolt bevelling 45° 1x left/1x right, rear attachment holes |
(8) | |
GB215 | additional front-side M8 mounting holes |
K | |
K = additional contact |
(3) | |
without | without auxiliary contact |
K | with auxiliary contact |
(4) | |
without | Protection class IP20 |
IP41 | Protection class IP41 |
(5) | |
without | without cable gland |
E4 | M20 cable gland |
E1 | Cable entry |
- right-hand model
- Metal enclosure
- Fail-safe locking system
- for 1-leaf doors
- authorised for use in passenger elevators
- Manual release by means of M5 triangular key
Ordering data
Product type description |
AV15RB2KX45U-GB215 |
Article number (order number) |
103025411 |
EAN (European Article Number) |
4030661513010 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV CCC |
General data
Standards |
EN 81-20 EN 81-50 |
Housing material |
Light alloy die-casting |
Material of the latching bolt |
Brass |
Gross weight |
1,024 g |
General data - Features
Manual release |
Yes |
With fail-safe locking system (Y/N) |
Yes |
Safety functions |
Yes |
Number of door leafs |
1 |
Number of safety contacts |
1 |
Mechanical data
Actuating element |
Roller lever H65 and bearing block B2 |
Orientation / Alignment |
right-hand model |
Mounting |
rear-side mounting holes |
Permanent magnet |
Ceramic oxide magnets with high coercive field strength |
Mechanical data - Connection technique
Cable entry |
without cable gland |
Note (Cable entry) |
Graphic representation: left version mirror image |
Mechanical data - Dimensions
Width |
165 mm |
Height |
80 mm |
Depth |
36 mm |
Diameter of the latching bolt |
18 mm |
X-dimension of the latching bolt |
45 mm |
Note (X-dimension of the latching bolt) |
The entire locking bolt length results from the prescribed insertion depth of the locking bolt into the door leaf of 21 mm and dimension X. Dimension X represents the distance between the bottom of the enclosure of the door closing device and the top of the door. |
Latching bolt bevelling, bottom |
45 ° |
Ambient conditions
Degree of protection |
IP20 |
Ambient temperature |
-15 ... +70 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 VAC |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2 A |
Utilisation category DC-13 |
200 VDC |
Utilisation category DC-13 |
2 A |
Switching element |
NC contact, NO contact |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Accessory
Note (Accessories) |
Solenoid SOL-AV15/AV18 for electrical actuation available as accessory |
Note
Note (Manual release) |
For manual release using M5 triangular key, available as accessory |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
BG-test certificate
Info
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kav15f07
| 229.0 kB | .jpg | 352.778 x 291.747 mm - 1000 x 827 px - 72 dpi
| 33.2 kB | .png | 74.083 x 61.383 mm - 210 x 174 px - 72 dpi
| 38.9 kB | .jpg | 123.472 x 101.953 mm - 350 x 289 px - 72 dpi
| 221.6 kB | .jpg | 352.778 x 291.747 mm - 1000 x 827 px - 72 dpi
| 32.9 kB | .png | 74.083 x 61.383 mm - 210 x 174 px - 72 dpi
| 32.9 kB | .png | 74.083 x 61.383 mm - 210 x 174 px - 72 dpi
Images (miscellaneous)
Assembly example
ID: kav--m03
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AV15, AV18, AV20, AV21, AV25, AV28 |
Type: | See ordering code |
Year of construction: | See identification plate |
Description of the component: | Non-contact safety sensor |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Lifts Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 81-20:2020 EN 81-50:2020 |
Approved body for Type Examination: | TUV SUD BABT Octagon House, Concorde Way, Segensworth North, Fareham, Hampshire, PO15 5RL ID n°: 0168 |
Type examination certificate: | UK-DL 059 (AV15), UK-DL 076 (AV18), UK-DL 528 (AV20), UK-DL 529 (AV21), UK-DL 060 (AV25), UK-DL 075 (AV28) |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, August 1, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AV15, AV18, AV20, AV21, AV25, AV28 |
Type: | See ordering code |
Year of construction: | See identification plate |
Description of the component: | Door locking devices |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
Lift Directive | 2014/33/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 81-20:2014, EN 81-50:2014 |
Notified body for Type Examination: | TÜV SÜD Industrie Service GmbH Westendstr. 199 80686 München - Germany ID no: 0036 |
EU-Type Examination Certificate: | EU-DL 059 (AV15), EU-DL 076 (AV18), EU-DL 528 (AV20), EU-DL 529 (AV21), EU-DL 060 (AV25), EU-DL 075 (AV28) |
Place and date of issue: | Wuppertal, November 25, 2019 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/05/2025, 9:31 am