AZ/AZM201-B30-LTAG1P25
AZ/AZM201-B30-LTAG1P25
Product type description: AZ/AZM201-B30-(1)T(2)(3)(4)-(5) |
(1) | |
L | Door hinge on left-hand side |
R | Door hinge on right-hand side |
(2) | |
A | for mounting outside |
I | for mounting inside |
(3) | |
G1 | with door handle |
G2 | with rotating knob |
(4) | |
P1 | with emergency exit |
P20 | with emergency exit metal (Only for mounting outside) |
P25 | with emergency exit inset handle (Only for mounting outside) |
P30/P31 | with locking rod (Only for mounting outside) |
(5) | |
without | without lockout tag |
SZ | with lockout tag (Only for mounting outside) |
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
Ordering data
Product type description |
AZ/AZM201-B30-LTAG1P25 |
Article number (order number) |
103028172 |
EAN (European Article Number) |
4030661522937 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
Approvals - Standards
Note |
Certification in combination with the AZ /AZM 201 devices |
General data
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Material of the actuator |
Zinc die-cast |
Material of the operators |
Aluminium, plastic coating |
Emergency exit material |
Metal film |
Gross weight |
933 g |
General data - Features
Emergency exit |
Yes |
Mechanical data
Grip |
handle Inset handle |
Mechanical life, minimum |
1,000,000 Operations |
Door hinge |
Left |
Holding force FZh in accordance with EN ISO 14119 |
2,000 N |
Holding force Fmax, maximum |
2,600 N |
Actuator mounted |
Outside |
Mechanical data - Dimensions
Length of the actuator |
94 mm |
Width of the actuator |
115 mm |
Height of the actuator |
115 mm |
Length of the emergency exit |
23 mm |
Width of the emergency exit |
95 mm |
Height of the emergency exit |
95 mm |
Scope of delivery
Scope of delivery |
The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/09/2024, 9:57 am