AZM 170-11ZRI-B5 24VAC/DC
AZM 170-11ZRI-B5 24VAC/DC
Product type description: AZM 170(1)-(2)Z(3)I(4)-(5)-(6)-(7) (8) |
(1) | |
without | Cut clamps |
SK | Screw connection |
(2) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
(3) | |
without | Latching force 5 N |
R | Latching force 30 N |
I | Individual coding |
(4) | |
without | Power to unlock |
A | Power to lock |
(5) | |
without | cable gland |
ST | M12 x 1 connector |
(6) | |
B1 | with actuator B1 |
B5 | with actuator B5 |
B6L | with actuator B6L |
B6R | with actuator B6R |
(7) | |
without | Manual release |
2197 | Manual release from side (Standard in case of conector and power to unlock versions) |
1637 | Gold-plated contacts |
(8) | |
24VAC/DC | Us 24 VAC/DC |
110VAC | Us 110 VAC |
230VAC | Us 230 VAC |
(1) | |
11/11 | 1 NO contact, 1 NC contact / 1 NO contact 1, NC contact |
11/02 | 1 NO contact, 1 NC contact / 2 NC contacts |
12/00 | 1 NO contact, 2 NC contacts / - |
12/11 | 1 NO contact, 2 NC contact / 1 NO contact 1, NC contact |
12/02 | 1 NO contact, 2 NC contact / 2 NC contacts |
02/01 | 2 NC contacts / 1 NC contact |
02/10 | 2 NC contacts, - / 1 NO contact |
(2) | |
without | Latching force 5 N |
R | Latching force 30 N |
(3) | |
without | Power to unlock |
A | Power to lock |
(4) | |
B1 | with actuator B1 |
B5 | with actuator B5 |
B6L | with actuator B6L |
B6R | with actuator B6R |
(5) | |
1637 | Gold-plated contacts |
(6) | |
2197 | Manual release for Power to unlock |
- 1 Cable entry M 20 x 1.5
- IDC method of termination
- Manual release
- Double-insulated
- Individual coding
- Coding level "High" according to ISO 14119
- 90 mm x 84 mm x 30 mm
- Compact design
- Interlock with protection against incorrect locking.
- Long life
- High holding force
- Particularly suitable for front mounting
Ordering data
Product type description |
AZM 170-11ZRI-B5 24VAC/DC |
Article number (order number) |
101140801 |
EAN (European Article Number) |
4030661119892 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
IFA cULus CCC |
General data
Standards |
BG-GS-ET-19 EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding |
Individual coding |
Coding level according to EN ISO 14119 |
High |
Working principle |
electromechanical |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Material of the actuator |
Stainless steel |
Gross weight |
295 g |
General data - Features
Power to unlock |
Yes |
Manual release |
Yes |
Number of actuating directions |
2 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
1 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Mechanical data
Actuating radius, minimum |
140 mm |
Mechanical life, minimum |
1,000,000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
1,000 N |
Holding force Fmax, maximum |
1,300 N |
Latching force |
30 N |
Positive break travel |
11 mm |
Positive break force per NC contact, minimum |
8.5 N |
Positive break force, minimum |
8.5 N |
Actuating speed, maximum |
2 m/s |
Mounting |
Screws |
Type of the fixing screws |
2x M5 |
Tightening torque of the fastening screws for the housing cover, minimum |
0.7 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
1 Nm |
Note |
Torx T10 |
Mechanical data - Connection technique
Cable entry |
1 x M20 x 1,5 |
Termination |
IDC method of termination |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
1 mm² |
Allowed type of cable |
flexible |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
90 mm |
Height of sensor |
84 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-25 ... +85 °C |
Note (Relative humidity) |
non-condensing non-icing |
Protection class |
II |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Thermal test current |
6 A |
Rated control voltage |
24 VAC/DC |
Required rated short-circuit current |
1,000 A |
Electrical power consumption, maximum |
12 W |
Switching element |
1 NO contact, 1 NC contacts |
Note (Switching element) |
Change-over contact with double break, type Zb or 2 NC or 3 NC or 4 NC contacts, with galvanically separated contact bridges |
Switching principle |
slow action, positive break NC contact |
Maximale Schalthäufigkeit |
1,000 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Other data
Note (applications) |
sliding safety guard removable guard hinged safety guard |
Scope of delivery
Scope of delivery |
Not available as spare part Slot sealing plugs The actuator is included in the scope of delivery |
Note
Note (General) |
This type termination (IDC) method enables simple connetion of flexible conductors without the need for the use of conductor ferrules |
Note (Manual release) |
bottom For manual release using M5 triangular key, available as accessory |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
BG-test certificate
CCC certification
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
Diagram
Operating principle
Assembly example
ID: kazm1m06
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM 170 I |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, March 30, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM 170 I |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, August 3, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2025, 11:07 am