AZM 170I-B5

AZM 170I-B5

  • Double-insulated
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 90 mm x 84 mm x 30 mm
  • Compact design
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
  • Particularly suitable for front mounting
Product type description:

AZM 170(1)-(2)Z(3)I(4)-(5)-(6)-(7) (8)


(1)
withoutCut clamps
SKScrew connection

(2)
111 NO contacts/1 NC contact
022 NC contact

(3)
withoutLatching force 5 N
RLatching force 30 N
IIndividual coding

(4)
withoutPower to unlock
APower to lock

(5)
withoutcable gland
STM12 x 1 connector

(6)
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R

(7)
withoutManual release
2197Manual release from side (Standard in case of conector and power to unlock versions)
1637Gold-plated contacts

(8)
24VAC/DCUs 24 VAC/DC
110VACUs 110 VAC
230VACUs 230 VAC

(1)
11/111 NO contact, 1 NC contact / 1 NO contact 1, NC contact
11/021 NO contact, 1 NC contact / 2 NC contacts
12/001 NO contact, 2 NC contacts / -
12/111 NO contact, 2 NC contact / 1 NO contact 1, NC contact
12/021 NO contact, 2 NC contact / 2 NC contacts
02/012 NC contacts / 1 NC contact
02/102 NC contacts, - / 1 NO contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock

(4)
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R

(5)
1637Gold-plated contacts

(6)
2197Manual release for Power to unlock
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

Number of safety contacts

Power to lock

Power to unlock

AZM 170-02ZRI-B5 24VAC/DC

Item number 101140802

Solenoid interlock

Go to article

AZM 170-02ZRI-ST-B5-2197 24VAC/DC

Item number 101144339

Solenoid interlock

Go to article

AZM 170-02ZRIA-B5 24VAC/DC

Item number 101140804

Solenoid interlock

Go to article

AZM 170-02ZRIA-ST-B5 24VAC/DC

Item number 101144342

Solenoid interlock

Go to article

AZM 170-11ZRI-B5 24VAC/DC

Item number 101140801

Solenoid interlock

Go to article

AZM 170-02ZIA-B5 24VAC/DC

Item number 103026783

Solenoid interlock

AZM 170ST-11/02ZRI-B5-2197 24VAC/DC

Item number 103006398

Solenoid interlock

AZM 170SK-02/10ZRI-B5-2197 24VAC/DC

Item number 103045797

Solenoid interlock