AZM 40

AZM 40

  • Compact, flat design
  • 119,5 mm x 40 mm x 20 mm
  • High holding force 2000
  • Latching force 40 N
  • RFID-technology for needs-based protection against tampering
  • Individually coded version with coding level "High" according to ISO 14119
  • Only one version for hinged and sliding doors
  • Actuator can approach interlock continuously within a 180 degree angle.
  • Symmetrical mounting, can be bolted on either side
Product type description:
AZM40(1)-(2)-ST-1P2P-(3)

(1)
ZGuard locking monitoring >
BActuator monitoring

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, re-teaching enabled

(3)
withoutCounterbores for countersunk screws (standard)
PHFlat enclosure for protruding screws
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Coding

Mounting

Actuator monitored

Solenoid interlock monitored

AZM40Z-ST-1P2P

Item number 103034187

Solenoid interlock

Go to article

AZM40Z-ST-1P2P-PH

Item number 103037333

Solenoid interlock

Go to article

AZM40Z-I1-ST-1P2P

Item number 103034188

Solenoid interlock

Go to article

AZM40Z-I1-ST-1P2P-PH

Item number 103037334

Solenoid interlock

Go to article

AZM40Z-I2-ST-1P2P

Item number 103034189

Solenoid interlock

Go to article

AZM40Z-I2-ST-1P2P-PH

Item number 103037335

Solenoid interlock

Go to article

AZM40B-ST-1P2P

Item number 103034193

Solenoid interlock

Go to article

AZM40B-ST-1P2P-PH

Item number 103037330

Solenoid interlock

Go to article

AZM40B-I1-ST-1P2P

Item number 103034194

Solenoid interlock

Go to article

AZM40B-I1-ST-1P2P-PH

Item number 103037331

Solenoid interlock

Go to article

AZM40B-I2-ST-1P2P

Item number 103034195

Solenoid interlock

Go to article

AZM40B-I2-ST-1P2P-PH

Item number 103037332

Solenoid interlock

Go to article



System components

AZM40-B1
AZM40-B1

  • Versatile installation with 180° actuator angle flexibility
  • Easy adjustment

Go to article
AZM40-B1-PH
AZM40-B1-PH

  • Versatile installation with 180° actuator angle flexibility
  • Easy adjustment

Go to article
MP-AZM40
MP-AZM40

  • Mounting plate set for solenoid interlock AZM40 and actuator AZM40-B1
  • Suitable for profile system widths of 20 mm, 30 mm, 45 mm, 50 mm and 60 mm

Go to article
A-K8P-M12-S-G-5M-BK-2-X-A-4-69
A-K8P-M12-S-G-5M-BK-2-X-A-4-69

  • 5 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-10M-BK-2-X-A-4-69
A-K8P-M12-S-G-10M-BK-2-X-A-4-69

  • 10 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-15M-BK-2-X-A-4-69
A-K8P-M12-S-G-15M-BK-2-X-A-4-69

  • 15
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-2,5M-BK-2-X-A-4-69
A-K8P-M12-S-G-2,5M-BK-2-X-A-4-69

  • 2.5 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-10M-BK-1-X-A-4-69-VA
A-K8P-M12-S-G-10M-BK-1-X-A-4-69-VA

  • 10 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA
A-K8P-M12-S-G-5M-BK-1-X-A-4-69-VA

  • 5 m
  • Pre-wired cable
  • 8-pole

Go to article
A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA
A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA

  • 5 m
  • angled
  • Pre-wired cable
  • 8-pole

Go to article
ACC-AZM40-LEV-T
ACC-AZM40-LEV-T

  • Emergency exit lever

  • can be retrofitted to solenoid interlock AZM40

  • suitable for mounting inside of the hazardous area


Go to article
ACC-AZM40-LEV-N
ACC-AZM40-LEV-N

  • Emergency release lever

  • can be retrofitted to solenoid interlock AZM40

  • suitable for mounting outside of the hazardous area


Go to article
ACC-AZM40-PT-T-40MM
ACC-AZM40-PT-T-40MM

  • Push button emergency exit

  • can be retrofitted to solenoid interlock AZM40

  • intuitive usage due to similarity to emergency stop

  • ideally suited for a frame thickness of 40 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm


Go to article
ACC-AZM40-PT-T-170MM
ACC-AZM40-PT-T-170MM

  • Push button emergency exit

  • can be retrofitted to solenoid interlock AZM40

  • intuitive usage due to similarity to emergency stop

  • suitable for a maximum frame thickness of 170 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm


Go to article
ACC-AZM40-PT-N-40MM
ACC-AZM40-PT-N-40MM

  • Push button emergency release

  • intuitive usage due to similarity to emergency stop

  • ideally suited for a frame thickness of 40 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm


Go to article
ACC-AZM40-PT-N-170MM
ACC-AZM40-PT-N-170MM

  • Push button emergency release

  • can be retrofitted to solenoid interlock AZM40

  • intuitive usage due to similarity to emergency stop

  • suitable for a maximum frame thickness of 170 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm


Go to article
SZ40
SZ40

  • Suitable for mounting inside and outside of the hazardous area
  • Suitable for hinged and sliding guards
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Lockout tag with 6 circular holes

Go to article