schmersal_s_icon.png
BN 310

BN 310

  • Non-contact principle
  • Actuation from side
  • Flat design
  • Actuating surface and direction of actuation marked by switch symbol
  • 88 mm x 25 mm x 13 mm
  • Thermoplastic enclosure
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • 2 reed contacts

Number of normally closed (NC)

Number of normally open (NO)

Number of snap-in contacts

Certificates

Latching

BN 310-01Z

Item number 101133844

Magnetic reed switch

Go to article

BN 310-10Z

Item number 101133842

Magnetic reed switch

Go to article

BN 310-RZ

Item number 101133843

Magnetic reed switch

Go to article

BN 310-RZ 3,0M

Item number 101138112

Magnetic reed switch

Go to article

BN 310-RZ 5,0M

Item number 101144074

Magnetic reed switch

Go to article

BN 310-10Z 10,0M

Item number 101149097

Magnetic reed switch

Go to article

BN 310-2RZ

Item number 101182138

Magnetic reed switch

Go to article

BN 310-2RZ-2486

Item number 101209612

Magnetic reed switch

Go to article

BN 310-11RZ

Item number 101184486

Magnetic reed switch

Go to article

BN 31-RZ

Item number 101057175

Magnetic reed switch

Go to article

BN 31-RZ 4,0M

Item number 101057185

Magnetic reed switch

Go to article

BN 31-RZ-1978-2

Item number 101127663

Magnetic reed switch

Go to article



System components

BP 31
BP 31

  • thermoplastic enclosure
  • S-pole marked red
  • N-pole marked green
  • Suitable for mounting on ferrous material with a distance of 20 mm

Go to article
BP 31 N
BP 31 N

  • thermoplastic enclosure
  • N-pole marked green
  • Suitable for mounting on ferrous material with a distance of 20 mm

Go to article
BP 31 S
BP 31 S

  • thermoplastic enclosure
  • S-pole marked red
  • Suitable for mounting on ferrous material with a distance of 20 mm

Go to article