BP 34
Item number:
101057553
BP 34
Item number:
101057553
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- thermoplastic enclosure
- S-pole marked red
- N-pole marked green
- Suitable for mounting on ferrous material with a distance of 25 mm
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
BP 34 |
Article number (order number) |
101057553 |
EAN (European Article Number) |
4030661521275 |
eCl@ss number, version 12.0 |
27-27-40-02 |
eCl@ss number, version 11.0 |
27-27-01-03 |
eCl@ss number, version 9.0 |
27-27-01-03 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Gross weight |
56 g |
Mechanical data - Dimensions
Diameter of the actuator |
34 mm |
Width of the actuator |
17 mm |
Language filter
Datasheet
Info
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
replacement product
151057553 BP34
- thermoplastic enclosure
- S-pole marked red
- N-pole marked green
- Suitable for mounting on ferrous material with a distance of 25 mm
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/05/2025, 7:16 pm