CSS 8-180-2P+D-M-ST
CSS 8-180-2P+D-M-ST
Product type description: CSS 8-180-(1)-(2)-(3) |
(1) | |
2P | 2 short-circuit proof PNP safety outputs |
2P+D | 2 short-circuit proof PNP safety outputs and diagnostic output |
(2) | |
E | Individual sensor or end sensor in a series |
Y | Series-wiring |
M | Multifunction connection |
(3) | |
L | Cable |
LST | Cable with connector |
ST | Connector plug |
- 1 x connector plug M12, 8-pole
- Comfortable diagnostics through sensor LED and electronic signalling output
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Misaligned actuation possible
- High repeat accuracy of the switching points
- Max. length of the sensor chain 200 m
- Early warning when operating near the limit of the sensor's hysteris range
- Self-monitoring series-wiring of 16 sensors
- 2 short-circuit proof PNP safety outputs
Ordering data
Product type description |
CSS 8-180-2P+D-M-ST |
Article number (order number) |
101209595 |
EAN (European Article Number) |
4030661387758 |
eCl@ss number, version 12.0 |
27-27-46-01 |
eCl@ss number, version 11.0 |
27-27-24-03 |
eCl@ss number, version 9.0 |
27-27-24-03 |
ETIM number, version 7.0 |
EC001829 |
ETIM number, version 6.0 |
EC001829 |
Approvals - Standards
Certificates |
TÜV cULus UKCA |
General data
Standards |
EN IEC 60947-5-3 EN IEC 61508 |
Working principle |
inductive |
Housing construction form |
Cylinder, thread |
Installation conditions (mechanical) |
not flush |
Sensor topology |
Sensor for series wiring Individual sensor or end sensor in a series |
Housing material |
Glass-fibre, reinforced thermoplastic |
Active area |
Glass-fibre, reinforced thermoplastic |
Material of the nuts |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
30 ms |
Duration of risk, maximum |
30 ms |
Gross weight |
6 g |
General data - Features
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of semi-conductor outputs with signaling function |
1 |
Number of fail-safe digital outputs |
2 |
Number of series-wiring of sensors |
16 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 60947-5-3 EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
2.50 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Tightening torque of nuts, maximum |
3 Nm |
Mechanical data - Switching distances
Switch distance, typical |
8 mm |
Assured switching distance "ON" Sao |
7 mm |
Assured switching distance "OFF" Sar |
10 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-3 |
Hysteresis (Switching distance), maximum |
0.7 mm |
Repeat accuracy R |
0.2 mm |
Mechanical data - Connection technique
Termination |
Connector plug M12, 8-pole |
Terminal connector, Input/Output |
M12 connector, 8 pole |
Mechanical data - Dimensions
ISO thread of the sensor |
M18 |
width across flats |
24 BK |
Length of sensor |
92 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-25 ... +85 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % |
No-load supply current I0, typical |
50 mA |
Rated operating voltage |
24 VDC |
Operating current |
1,000 mA |
Switching frequency, approx. |
3 Hz |
Utilisation category DC-12 |
24 VDC / 0.05 A |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
500 mA |
Output current, (fail-safe output), maximum |
0.5 A |
Design of control elements |
p-type |
Voltage drop Ud, maximum |
0.5 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.5 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.5 A |
Electrical data - Diagnostic outputs
Rated operating voltage |
24 VDC |
Design of control elements |
p-type |
Voltage drop Ud, maximum |
4 V |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.05 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.05 A |
Status indication
Note (LED switching conditions display) |
Multi-coloured LED: Green, Red, Yellow |
Pin assignment
PIN 1 |
1A1 Ue: (1) |
PIN 2 |
X2 Safety input 2 |
PIN 3 |
A2 GND |
PIN 4 |
Y1 Safety output 1 |
PIN 5 |
Signalling output |
PIN 6 |
X1 Safety input 1 |
PIN 7 |
2 Safety output Y2 |
PIN 8 |
without function |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Scope of delivery of mounting material |
2x nuts M18 x 1 |
Accessory
Recommendation (actuator) |
CST 180-1 CST 180-2 |
Recommended safety switchgear |
PROTECT PSC1 SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Evaluation requirements: dual-channel safety input, suitable for p-type sensors with NO function. The safety-monitoring module must tolerate internal functional tests of the sensors with cyclic switch-off of the sensor outputs for max. 0.25 ms. Short-circuit recognition by the evaluation is not necessary. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
UL Certificate
UKCA certificate
Wiring example (electr. wiring)
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Characteristic curve
Contact arrangement
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | CSS 8-180 |
Type: | See ordering code |
Description of the component: | Non-contact safety sensor |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN ISO 14119:2013 EN ISO 13849-1:2015 EN 61508 parts 1-7:2010 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5874.00/21 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, November 29, 2021 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | CSS 8-180 |
Type: | See ordering code |
Description of the component: | Non-contact safety sensor |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN ISO 14119:2013 EN ISO 13849-1:2015 EN 61508 parts 1-7:2010 |
Approved body for Type Examination: | TÜV Rheinland UK Ltd. 1011 Stratford Road Solihull, B90 4BN ID: 2571 |
Type examination certificate: | 01/205U/5874.00/23 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/05/2025, 2:18 pm