schmersal_s_icon.png

EFK10.3

Item number: 101022277

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Cage clamps
  • Mounting flange position 3
  • 31-32 (Contact labelling)

Ordering data

Product type description

EFK10.3

Article number (order number)

101022277

EAN (European Article Number)

4030661463681

eCl@ss number, version 12.0

27-37-13-02

eCl@ss number, version 11.0

27-37-13-02

eCl@ss number, version 9.0

27-37-13-02

ETIM number, version 7.0

EC000041

ETIM number, version 6.0

EC000041

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Versions

Contact element

Design

Slow action

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

15 g

General data - Features

Number of normally closed (NC)

1

Mechanical data

Installation instructions

pluggable

Mechanical lifetime, minimum

10,000,000 Operations

Positive break travel

2 mm

Contact opening

1 mm

Note Bounce duration

Bounce duration at an Actuating speed of 100mm/s

Mounting flange position

1

Mechanical data - Connection technique

Type of electrical connection

Cage clamp

Cable section, minimum

2 x 0.08 mm²

Cable section, maximum

2 x 1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length

46 mm

Width

10 mm

Depth

51 mm

Ambient conditions

Degree of protection of the switch rooms

IP40

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +80 °C

Restistance to shock

110 g / 4 ms

Resistant to vibration

Resistance to vibration: 20 g / 10…200 Hz

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

8 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

5 A

Suitable for low-voltages

≥ 5 V / ≥ 3.2 mA

Switching element

Opener (NC)

Switching principle

Slow action

Bounce duration, maximum

5 ms

Maximale Schalthäufigkeit

1,200 /h

Material of the contacts, electrical

Silver

Contact labelling

31-32

Switch travel diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 02/09/2025, 12:45 pm