schmersal_s_icon.png

IFL 20-333-10/01-M20

Item number: 101173574

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 1 Cable entry M 20 x 1.5
  • Thermoplastic enclosure
  • AC 2-wire
  • Double-insulated
  • Wiring compartment
  • Design 333

Ordering data

Product type description

IFL 20-333-10/01-M20

Article number (order number)

101173574

EAN (European Article Number)

4030661302737

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Approvals - Standards

Certificates

CCC

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Block

Installation conditions (mechanical)

not flush

Note (Installation condition)

On request: Short-circuit and overload-proof.

Housing material

Plastic

Active area

Plastic

Material of the housing cover

Luran

Gross weight

170 g

General data - Features

Integral system diagnostics, status

Yes

Number of cable wires

2

Mechanical data - Switching distances

Nominal switching distance Sn

20 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

2 m

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2 x 1.5 mm²

Mechanical data - Dimensions

Length of sensor

112 mm

Width of sensor

40 mm

Height of sensor

40 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Rated supply frequency, minimum

45 Hz

Rated supply frequency, maximum

65 Hz

Type of voltage range

AC

Operating current, minimum

10 mA

Rated operating voltage

15 ... 250 VAC

Operating current

500 mA

Switching element

NO contact or NC contact

Protection circuit integrated

inductive interference protection

Switching frequency, approx.

10 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

4.5 V

Current at Voltage drop Ud

0.5 A

Design of control elements

Two-wire

Current leakage Ir, maximum

1 mA

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Note

Note (General)

Programmable by repositioning the plug-in jumper at the terminal screws

By repositioning the switch 5 different actuating directions can be selected. The selected actuating direction can be marked with a sticker.

Diagram

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:IFL
Design: Ø 4, Ø 6,5, Ø 20, Ø 40,
M8, M12, M18, M30, 2.., 3.., 6.., R..
Type:See ordering code
Description of the component:Inductive proximity switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN IEC 60947-5-2:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, January 16, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 05/06/2025, 4:39 am