schmersal_s_icon.png

IFL 4-250-10P-1716

Item number: 101090784

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Thermoplastic enclosure
  • DC 3-wire
  • Double-insulated
  • cable output lateral
  • Design 250

Ordering data

Note (Delivery capacity)

Not available!

Product type description

IFL 4-250-10P-1716

Article number (order number)

101090784

EAN (European Article Number)

4030661048178

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Approvals - Standards

Certificates

CCC

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Block

Installation conditions (mechanical)

not flush

Note (Installation condition)

Devices with lateral cable outlet.

Housing material

Plastic

Active area

Plastic

Gross weight

56 g

General data - Features

Integral system diagnostics, status

Yes

Cable sleeve

No

Number of cable wires

3

Mechanical data - Switching distances

Nominal switching distance Sn

4 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

2 m

Termination

Cable

Number of cable wires

3

Wire cross-section

0.34 mm2

Material of the Cable mantle

PVC

Mechanical data - Dimensions

Length of sensor

12 mm

Width of sensor

40 mm

Height of sensor

25 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

3 mA

Rated operating voltage

10 ... 30 VDC

Operating current

200 mA

Switching element

Normally open contact (NO)

Protection circuit integrated

inductive interference protection

Protection against polarity reversal

Surge protection

Max. fuse rating

Switching frequency, approx.

1,000 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1.2 V

Current at Voltage drop Ud

0.2 A

Design of control elements

p-type

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Scope of delivery

Scope of delivery of mounting material

with 2 M3x6 screws for rear mounting

Note

Note (General)

Switches can be mounted adjacent to each other without interference.

Language filter

Download the latest version of Adobe Reader

Diagram

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:IFL
Design: Ø 4, Ø 6,5, Ø 20, Ø 40,
M8, M12, M18, M30, 2.., 3.., 6.., R..
Type:See ordering code
Description of the component:Inductive proximity switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN IEC 60947-5-2:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, January 16, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 02/06/2025, 3:15 am