LKF 1PW
Item number:
101184231
LKF 1PW
Item number:
101184231
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- single-pedal types
- Thermoplastic enclosure
Ordering data
Product type description |
LKF 1PW |
Article number (order number) |
101184231 |
EAN (European Article Number) |
4030661321233 |
eCl@ss number, version 12.0 |
27-37-12-18 |
eCl@ss number, version 11.0 |
27-37-12-18 |
eCl@ss number, version 9.0 |
27-37-12-18 |
ETIM number, version 7.0 |
EC001258 |
ETIM number, version 6.0 |
EC001258 |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
shock-proof thermoplastic |
Material of the pedal |
Glass-fibre, reinforced thermoplastic |
Gross weight |
95 g |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Ambient conditions
Ambient temperature |
-10 ... +70 °C |
Electrical data
Switching voltage, maximum |
250 VAC |
Switching current, maximum |
5 A |
Switching capacity, maximum |
1,250 W |
Switching principle |
Snap action |
Language filter
Datasheet
Datasheet (provisional PDF)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/05/2024, 9:20 pm