MOUNTING PLATE MP AZ/AZM200-B30
Item number:
101194218
MOUNTING PLATE MP AZ/AZM200-B30
Item number:
101194218
- Mounting plate for easy and quick assembly
- Metal, powder-coated
- suitable for left and right hinged doors
Ordering data
Product type description |
MOUNTING PLATE MP AZ/AZM200-B30 |
Article number (order number) |
101194218 |
EAN (European Article Number) |
4030661498218 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Housing coating material |
powder-coated |
Material |
Metal film |
Colour of the product |
Black |
Gross weight |
688 g |
Mechanical data - Dimensions
Width |
162 mm |
Height |
115 mm |
Depth |
5 mm |
Scope of delivery
Scope of delivery |
1x Mounting plate |
Accessory
Recommendation (product combination) |
AZ/AZM200-B30-G1/G2 AZ/AZM201-B30-G1/G2 |
Product picture (catalogue individual photo)
Assembly example
Product graph (exploded-view drawing)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 13/05/2024, 8:14 pm