MV10H 015-11Y
MV10H 015-11Y
- 3 Cable entry M 20 x 1.5
- Metal enclosure
- 2 Contacts
- 67 mm x 75 mm x 43 mm ( basic component)
- Actuator head can be repositioned in steps 4 x 90°
- Continuous adjustment of lever position 360°
- Lever can be transposed by 180°
- Epoxy resin rod
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
MV10H 015-11Y |
Article number (order number) |
101058475 |
EAN (European Article Number) |
4030661032658 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Housing material |
Light-alloy diecast, paint finish |
Housing coating material |
painted |
Material of the rod |
Epoxy resin |
Gross weight |
305 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Number of switching stages |
2 |
Mechanical data
Actuating element |
Rod lever |
Mechanical life, minimum |
10,000,000 Operations |
Actuating angle, from left of switch axis |
30 ° |
Actuating angle, from right of switch axis |
30 ° |
Contact opening |
2 x 1.2 mm |
Actuating speed, minimum |
1 mm/min |
Actuating speed, maximum |
3 m/s |
Note (Actuating speed) |
Actuating speed with vertical actuating angle to switch axis |
Actuating torque |
0.2 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of sensor |
43 mm |
Width of sensor |
67 mm |
Height of sensor |
256 mm |
Diameter of the Rod |
6 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
400 VAC |
Utilisation category AC-15 |
2.5 A |
Switching element |
NO contact, NC contact |
Note (Switching element) |
galvanically separated contact bridges |
Switching principle |
Snap action |
Bounce duration, maximum |
2.5 ms |
Switchover time, maximum |
40 ms |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
Diagram
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M/T 015 M/T 016 M/T 017 |
Type: | See ordering code |
Description of the component: | Limit switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | DIN EN 60947-5-1:2010 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, March 22, 2017 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/05/2025, 11:28 am