MZM 100

MZM 100

  • Automatic latching
  • Solenoid interlocks with innovating and unique operating principle
  • 40 mm x 179 mm x 40 mm
  • Electronic contact-free, coded system
  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis
  • Self-monitoring series-wiring
  • Patented
Product type description:
MZM 100 (1) (2)-(3)(4)(5)-A

(1)
withoutGuard locking monitored >
BActuator monitored

(2)
STConnector plug M23, 8+1-pole
ST2Connector plug M12, 8-pole

(3)
1P2P1 p-type diagnostic output and 2 p-type safety outputs (only in connection with "Solenoid interlock monitored")
1P2PWSimilar to -1P2P, combined diagnostic signal: guard door closed and solenoid interlock locked (only in connection with "Solenoid interlock monitored")
1P2PW2Similar to -1P2P, combined diagnostic signal: guard door closed and can be locked (only in connection with "Actuator monitored")
SD2Pserial diagnostic output and 2 p-type safety outputs

(4)
withoutwithout latching (only in connection with "Solenoid interlock monitored")
Relectrical latching force, typically 30 N
REadjustable latching force, typically 30 … 100 N

(5)
Mpermanent magnet, typically 15 N
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Height of sensor

PIN 5

PIN 8

MZM 100 ST2-1P2P-A

Item number 101199622

Solenoid interlock

MZM 100 ST-1P2PR-A

Item number 101187450

Solenoid interlock

MZM 100 B ST-1P2PW2RE-A

Item number 101211068

Solenoid interlock

MZM 100 B ST-1P2PW2REM-A

Item number 101211069

Solenoid interlock

MZM 100 B ST2-1P2PW2RE-A

Item number 101211070

Solenoid interlock

Go to article

MZM 100 B ST2-1P2PW2REM-A

Item number 101211071

Solenoid interlock

Go to article

MZM 100 B ST2-1P2PW2R60M-A

Item number 101210772

Solenoid interlock

Go to article

MZM 100 B ST2-1P2PW2R-A

Item number 101206028

Solenoid interlock

Go to article

MZM 100 B ST2-SD2PREM-A

Item number 101211153

Solenoid interlock

Go to article

MZM 100 B ST2-SD2PRE-A

Item number 101211156

Solenoid interlock

Go to article

MZM 100 ST-1P2P-A

Item number 101181006

Solenoid interlock

MZM 100 ST-1P2PW-A

Item number 101199544

Solenoid interlock