MZM 100 ST-1P2PWR100-A
MZM 100 ST-1P2PWR100-A
- Guard locking monitored
- Connector M23, 8+1-pole
- Power to lock
- Automatic latching
- Solenoid interlocks with innovating and unique operating principle
- 40 mm x 179 mm x 40 mm
- Electronic contact-free, coded system
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 1,5 mm horizontally
- Intelligent diagnosis
- Self-monitoring series-wiring
Ordering data
Product type description |
MZM 100 ST-1P2PWR100-A |
Article number (order number) |
101194473 |
EAN (European Article Number) |
4030661358857 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV cULus UKCA |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-3 EN IEC 61508 |
Coding |
Universal coding |
Coding level according to EN ISO 14119 |
Low |
Working principle |
inductive |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Reaction time, maximum |
150 ms |
Duration of risk, maximum |
150 ms |
Gross weight |
637 g |
General data - Features
Power to lock |
Yes |
Solenoid interlock monitored |
Yes |
Latching |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Series-wiring |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 61508 |
Safety classification - Interlocking function
Performance Level, up to |
e |
Category |
4 |
PFH value |
3.54 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Note (Mechanical life) |
Actuating speed ≤ 0.5 m/s Operations for door weights ≤ 5 kg |
Holding force, typically |
750 N |
Holding force, guaranteed |
500 N |
Latching force |
100 N |
Type of the fixing screws |
2x M6 |
Tightening torque of the fixing screws |
8 Nm |
Mechanical data - Switching distances
Assured switching distance "ON" Sao |
0 mm |
Assured switching distance "OFF" Sar |
1 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-3 |
Mechanical data - Connection technique
Length of sensor chain, maximum |
200 m |
Note (length of the sensor chain) |
Cable length and cross-section change the voltage drop dependiing on the output current |
Note (series-wiring) |
Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD |
Termination |
Connector M23, 8+1-pole |
Mechanical data - Dimensions
Length of sensor |
40 mm |
Width of sensor |
40 mm |
Height of sensor |
179 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-25 ... +55 °C |
Storage and transport temperature |
-25 ... +70 °C |
Relative humidity, minimum |
30 % |
Relative humidity, maximum |
95 % |
Note (Relative humidity) |
non-condensing non-icing |
Resistance to vibrations |
10 … 150 Hz, amplitude 0.35 mm / 5 g |
Restistance to shock |
30 g / 11 ms |
Protection class |
III |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % (stabilised PELV power supply) |
No-load supply current I0, typical |
100 mA |
Current consumption with magnet ON, average |
350 mA |
Current consumption with magnet ON, peak |
550 mA / 10 ms |
Rated operating voltage |
24 VDC |
Operating current |
1,100 mA |
Required rated short-circuit current |
100 A |
External wire and device fuse rating |
2 A gG |
Time to readiness, maximum |
4,000 ms |
Switching frequency, maximum |
1 Hz |
Electrical data - Magnet control
Designation, Magnet control |
IN |
Switching thresholds |
-3 V … 5 V (Low) 15 V … 30 V (High) |
Current consumption at 24 V |
10 mA |
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
40 ms |
Classification ZVEI CB24I, Sink |
C0 |
Classification ZVEI CB24I, Source |
C1 C2 C3 |
Electrical data - Safety digital inputs
Designation, Safety inputs |
X1 and X2 |
Switching thresholds |
−3 V … 5 V (Low) 15 V … 30 V (High) |
Current consumption at 24 V |
5 mA |
Test pulse duration, maximum |
1 ms |
Test pulse interval, minimum |
100 ms |
Classification ZVEI CB24I, Sink |
C1 |
Classification ZVEI CB24I, Source |
C1 C2 C3 |
Electrical data - Safety digital outputs
Designation, Safety outputs |
Y1 and Y2 |
Rated operating current (safety outputs) |
250 mA |
Design of control elements |
short-circuit proof, p-type |
Voltage drop Ud, maximum |
1 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.25 A |
Test pulse interval, typical |
1000 ms |
Test pulse duration, maximum |
1 ms |
Classification ZVEI CB24I, Source |
C1 |
Classification ZVEI CB24I, Sink |
C1 |
Electrical data - Diagnostic outputs
Designation, Diagnostic outputs |
OUT |
Design of control elements |
short-circuit proof, p-type |
Voltage drop Ud, maximum |
2 V |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.05 A |
Status indication
Note (LED switching conditions display) |
Operating condition: LED green Error / functional defect: LED red Supply voltage UB: LED green |
Pin assignment
PIN 1 |
A1 Supply voltage UB |
PIN 2 |
X1 Safety input 1 |
PIN 3 |
A2 GND |
PIN 4 |
Y1 Safety output 1 |
PIN 5 |
OUT Diagnostic output |
PIN 6 |
X2 Safety input 2 |
PIN 7 |
Y2 Safety output 2 |
PIN 8 |
IN Solenoid control |
PIN 9 |
without function |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
MZM 100-B1.1 |
Note
Note (General) |
As long as the actuating unit is applied to the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
UL Certificate
UKCA certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing miscellaneous
Contact arrangement
Wiring example
101211066 MZM 100 ST2-1P2PWRE-A
- Guard locking monitored
- Connector M12, 8-pole
- Power to lock
- Automatic latching
- Solenoid interlocks with innovating and unique operating principle
- 40 mm x 179 mm x 40 mm
- Electronic contact-free, coded system
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 1,5 mm horizontally
- Intelligent diagnosis
- Self-monitoring series-wiring
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | MZM 100 MZM 100 B |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions (MZM 100) and safety switch with interlocking functions (MZM 100 B) |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN ISO 14119:2013 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
Approved body for Type Examination: | TÜV Rheinland UK Ltd. 1011 Stratford Road Solihull, B90 4BN ID: 2571 |
Type examination certificate: | 01/205U/5778.00/23 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 18, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | MZM 100 MZM 100 B |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions (MZM 100) and safety switch with interlocking functions (MZM 100 B) |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN ISO 14119:2013 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5778.00/20 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, November 18, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/07/2025, 1:01 pm