PS116-T12-ST-R200
PS116-T12-ST-R200
Product type description: PS116-(1)-(2)-(3)-(4) |
(1) | |
Z11 | Snap action 1 NO contact / 1 NC contact |
Z02 | Snap action 2 NC contacts |
Z12 | Snap action 1 NO contact / 2 NC contact |
Z11R | Snap action 1 NO contact / 1 NC contact with latching |
Z02R | Snap action 2 NC contacts with latching |
Z12R | Snap action 1 NO contact / 2 NC contact with latching |
T11 | Slow action 1 NO contact / 1 NC contact |
T02 | Slow action 2 NC contacts |
T20 | Slow action 2 NO contact |
T12 | Slow action 1 NO contact / 2 NC contact |
T21 | Slow action 2 NO contact / 1 NC contact |
T03 | Slow action 3 NC contacts |
T11UE | Slow action 1 NO contact / 1 NC contact with overlapping contacts |
T02H | Slow action 2 NC contacts with staggered contacts |
(2) | |
L200 | Connecting cable bottom, cable length 2 m |
LR200 | Connecting cable right, cable length 2 m |
LR300 | Connecting cable right, cable length 3 m |
LR500 | Connecting cable right, cable length 5 m |
ST | Connector plug M12 - plastic - bottom |
STR | Connector plug M12, right |
(3) | |
S200 | plunger S200 Ø 6 mm |
R200 | Roller plunger R200 |
K200 | Offset roller lever - plastic roller- width 5.3 mm - Ø 12 mm |
K210 | Offset roller lever - plastic roller- width 5mm - Ø 14mm |
K230 | Angle roller lever - plastic roller Ø 14 mm |
K240 | Angle roller lever with plastic roller Ø 22 mm - right-bent |
K250 | Angle roller lever with plastic roller Ø 22 mm - left-bent |
H200 | Roller lever - plastic roller Ø 16 m - lever length 24 mm |
N200 | Roller lever 2 mm Toothing (24...26mm) - Plastic roller Ø 20 mm - Width 9.8 mm |
J200 | Rod lever - plastic - 200mm -Ø 6mm |
(4) | |
0 | Material Castor/Lever: Plastic |
1 | Material Castor/Lever: Stainless steel |
2 | Material Castor/Lever: Brass |
3 | Material Castor/Lever: Aluminium |
4 | Material Castor/Lever: Steel |
- connector plug M12, bottom
- Slow action 1 Normally open contact (NO) / 2 Opener (NC)
- plastic roller Ø 9,5 mm
- Thermoplastic enclosure
- Symmetric enclosure
- Protection class IP66, IP67
Ordering data
Product type description |
PS116-T12-ST-R200 |
Article number (order number) |
103024526 |
EAN (European Article Number) |
4030661511498 |
eCl@ss number, version 12.0 |
27-27-26-01 |
eCl@ss number, version 11.0 |
27-27-26-01 |
eCl@ss number, version 9.0 |
27-27-26-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN IEC 60947-5-1 |
Housing construction form |
Norm construction design |
Actuator type to EN 50047 |
c |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, zinc die-cast, chromated |
Active area |
Metal film |
Gross weight |
60 g |
General data - Features
Safety functions |
Yes |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
B10D Normally-closed contact (NC) |
20,000,000 Operations |
B10D Normally-open contact (NO) |
1,000,000 Operations |
Note |
at 10% Ie and ohmic load |
Mission time |
20 Year(s) |
Mechanical data
Actuating element |
Roller plunger R200 |
Roller material |
Plastic |
Mechanical lifetime, minimum |
10,000,000 Operations |
Actuating force, minimum |
10 N |
Positive break force, minimum |
40 N |
Actuating speed, minimum |
60 mm/min |
Actuating speed, maximum |
0.5 m/s |
Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
Actuating torque, minimum |
0.2 Nm |
Positive break torque |
0.6 Nm |
Mechanical data - Connection technique
Connector position |
Bottom |
Termination |
Connector M12, 6-pole |
Number of cable wires |
6 |
Wire cross-section |
0.5 mm2 |
Terminal (mechanical) |
bottom |
Mechanical data - Dimensions
Length of sensor |
16.6 mm |
Width of sensor |
31 mm |
Height of sensor |
74.1 mm |
Diameter of Castor |
9.5 mm |
Ambient conditions
Degree of protection |
IP66 IP67 |
Ambient temperature |
-30 ... +80 °C |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
300 V |
Rated impulse withstand voltage Uimp |
4 kV |
Degree of pollution |
3 |
Electrical data
Required rated short-circuit current |
400 A |
Utilisation category AC-15 |
240 VAC |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1.5 A |
Switching element |
1 NO contact, 2 NC contacts |
Switching principle |
Slow action |
Bounce duration, maximum |
3 ms |
Maximale Schalthäufigkeit |
5,000 /h |
Switchover time, maximum |
5.5 ms |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
UL Certificate
CCC certification
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
Diagram
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | PS116, PS215, PS216, PS226, PS315, PS316 |
Type: | See ordering code |
Description of the component: | Position switch |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, March 3, 2021 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | PS116, PS215, PS216, PS226, PS315, PS316 |
Type: | See ordering code |
Description of the component: | Position switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, August 19, 2021 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/09/2025, 3:30 am