schmersal_s_icon.png

RF10.1

Item number: 101195133

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Screw connection
  • 11-12 (Contact labelling)

Ordering data

Product type description

RF10.1

Article number (order number)

101195133

EAN (European Article Number)

4030661456768

eCl@ss number, version 12.0

27-37-13-02

eCl@ss number, version 11.0

27-37-13-02

eCl@ss number, version 9.0

27-37-13-02

ETIM number, version 7.0

EC000041

ETIM number, version 6.0

EC000041

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Climatic stress

IEC 60068-2-30

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the identification label

Plastic, Polyamide PA

Gross weight

20 g

General data - Features

Number of normally closed (NC)

1

Safety classification

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Installation instructions

pluggable

Mechanical life, minimum

10,000,000 Operations

Positive break travel

2 mm

Contact opening

1 mm

Mounting flange position

1

2

3

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.5 mm², rigid

0.5 mm², flexible

Cable section, maximum

2.5 mm², rigid

1.5 mm², flexible

Note

All indications including the conductor ferrules.

Tightening torque of Clips

1 Nm

Mechanical data - Dimensions

Length

44 mm

Width

9 mm

Height

25.5 mm

Ambient conditions

Degree of protection of the switch rooms

IP40

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +75 °C

Restistance to shock

30 g / 18 ms

Resistant to vibration

20 g / 10 ... 150 Hz

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Thermal test current

10 A

Utilisation category AC-15

250 VAC

Utilisation category AC-15

6 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

3 A

Suitable for low-voltages

≥ 5 V / ≥ 1 mA

Switching element

Opener (NC)

Switching principle

Slow action

Maximale Schalthäufigkeit

1,200 /h

Material of the contacts, electrical

Silver

Contact labelling

11-12

Switch travel diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/03/2025, 4:43 pm