schmersal_s_icon.png
Archive
EX-RSS 16

EX-RSS 16


Archive

EX-RSS16-I2-D-10M-3G/D-DU

Item number 103048529

EX-Electronic safety-sensor

Go to article



System components

EX-BNS 250-11Z-3G/D
EX-BNS 250-11Z-3G/D

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-12Z-2187-3G/D
EX-BNS 250-12Z-2187-3G/D

  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-11Z-3G/D 5,0M
EX-BNS 250-11Z-3G/D 5,0M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-11ZG-3G/D 5,0M
EX-BNS 250-11ZG-3G/D 5,0M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-12Z-2187-3G/D 5,0M
EX-BNS 250-12Z-2187-3G/D 5,0M

  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-11Z-3G/D 6,5M
EX-BNS 250-11Z-3G/D 6,5M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-11Z-3G/D 3,0M
EX-BNS 250-11Z-3G/D 3,0M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-12Z-2187-3G/D 10,0M
EX-BNS 250-12Z-2187-3G/D 10,0M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-11ZG-3G/D 20,0M
EX-BNS 250-11ZG-3G/D 20,0M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 250-12Z-2187-3G/D 25,0M
EX-BNS 250-12Z-2187-3G/D 25,0M

  • Thermoplastic enclosure
  • small body
  • Concealed mounting possible
  • 33 mm x 25 mm x 13 mm
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling

Go to article
EX-BNS 250-12Z-2187-3G/D 35,0M
EX-BNS 250-12Z-2187-3G/D 35,0M

  • Thermoplastic enclosure
  • small body
  • Concealed mounting possible
  • 33 mm x 25 mm x 13 mm
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling

Go to article
EX-BNS 250-11Z-3G/D 20,0M
EX-BNS 250-11Z-3G/D 20,0M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Insensitive to transverse misalignment
  • no mechanical wear
  • 64 mm x 29.5 mm x 15.5 mm (incl. protective enclosure)

Go to article
EX-BNS 33-02ZG-2187-3G/D 5,0M
EX-BNS 33-02ZG-2187-3G/D 5,0M

  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article
EX-BNS 33-11Z-3G/D
EX-BNS 33-11Z-3G/D

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article
EX-BNS 33-11Z-3G/D 5,0M
EX-BNS 33-11Z-3G/D 5,0M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article
EX-BNS 33-11ZG-3G/D 5,0M
EX-BNS 33-11ZG-3G/D 5,0M

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article
EX-BNS 33-12Z-2187-3G/D
EX-BNS 33-12Z-2187-3G/D

  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article
EX-BNS 33-12ZG-2187-3G/D 5,0M
EX-BNS 33-12ZG-2187-3G/D 5,0M

  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article
EX-BNS 33-02Z-2187-3G/D 15,0M
EX-BNS 33-02Z-2187-3G/D 15,0M

  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article
EX-BNS 33-12Z-2187-3G/D 10,0M
EX-BNS 33-12Z-2187-3G/D 10,0M

  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article
EX-BNS 33-12ZG-2187-3G/D 10,0M
EX-BNS 33-12ZG-2187-3G/D 10,0M

  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Go to article