SCREW SET M5X20
Item number:
101135340
SCREW SET M5X20
Item number:
101135340
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
SCREW SET M5X20 |
Article number (order number) |
101135340 |
EAN (European Article Number) |
4030661280202 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Material |
Zinc-plated metal |
Gross weight |
8 g |
Mechanical data
Type of the fixing screws |
M5X20 |
Note (Type of the fixing screws) |
The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose. |
Type of the screw head |
Flat head screw with one-way slot |
Property class |
8.8 |
Scope of delivery
Scope of delivery of mounting material |
2x Safety screws |
Product picture (catalogue individual photo)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/05/2024, 2:45 am