SLC 420-E/R1610-30-RFBS

Item number: 101217943

Downloads

TraceParts CAD Data
CADENAS CAD Data
  • Protection class IP69K
  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1

Ordering data

Product type description

SLC 420-E/R1610-30-RFBS

Article number (order number)

101217943

EAN (European Article Number)

4030661414997

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Housing material

Aluminium

Reaction time, maximum

10 ms

Gross weight

6,040 g

General data - Features

Restart interlock (manual reset)

Yes

Beam coding available

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

6.19 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Range, protection field, minimum

0.3 m

Range, protection field, maximum

18 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Length of cable

100 m

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Mechanical data - Dimensions

Diameter of sensor

49 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver

8 W

Electrical power consumption of the transmitter

4 W

Length of cable, maximum

100 m

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.5 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:SLC 420 / SLG 420
SLC 420 IP69 / SLG 420 IP69
Type:See ordering code
Description of the component:Safety light curtain / safety light grid
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61496-1:2013
EN 61496-2:2013
EN ISO 13849-1:2015
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Notified body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20, 45141 Essen
ID n°: 0044
EC-Type Examination Certificate:440205013144611
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Mühldorf, December 20, 2020
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Authorised signature
Klaus Schuster
Managing Director
Authorised signature
Christian Spranger
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 22/09/2024, 1:30 pm