SLC240COM-ER-1930-14
SLC240COM-ER-1930-14
Product type description: SLC240COM-ER(1)-(2) |
(1) | |
0330 | Protection field height 330 mm |
0410 | Protection field height 410 mm |
0490 | Protection field height 490 mm |
0570 | Protection field height 570 mm |
0650 | Protection field height 650 mm |
0730 | Protection field height 730 mm |
0810 | Protection field height 810 mm |
0890 | Protection field height 890 mm |
0970 | Protection field height 970 mm |
1050 | Protection field height 1050 mm |
1130 | Protection field height 1130 mm |
1210 | Protection field height 1210 mm |
1290 | Protection field height 1290 mm |
1370 | Protection field height 1370 mm |
1450 | Protection field height 1450 mm |
1530 | Protection field height 1530 mm |
1610 | Protection field height 1610 mm |
1690 | Protection field height 1690 mm |
1770 | Protection field height 1770 mm |
1850 | Protection field height 1850 mm |
1930 | Protection field height 1930 mm |
(2) | |
14 | Resolution 14 mm |
30 | Resolution 30 mm |
35 | Resolution 35 mm |
- Safety type 2 in accordance with IEC 61496-1
- User-friendly parameter setting, no tools required
- Reliable safety concept in case of interferences (EMC, welding sparks)
- Process safety with highest availability
- active integrated set-up tool
Ordering data
Product type description |
SLC240COM-ER-1930-14 |
Article number (order number) |
103016249 |
EAN (European Article Number) |
4030661507187 |
eCl@ss number, version 12.0 |
27-27-27-04 |
eCl@ss number, version 11.0 |
27-27-27-04 |
eCl@ss number, version 9.0 |
27-27-27-04 |
ETIM number, version 7.0 |
EC002549 |
ETIM number, version 6.0 |
EC002549 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 61496-2 EN IEC 61496-1 |
Note (Software Version) |
as of 2017 Version 1.0 |
Master- or Slave-function |
Yes |
Housing material |
Aluminium |
Reaction time, maximum |
28 ms |
Gross weight |
3,040 g |
Radiation emission level to EN 12198-1 |
Category 0 |
Risk group classification of lamp systems to EN 62471 |
free group |
General data - Features
Cascadable |
Yes |
Restart interlock (manual reset) |
Yes |
Blanking function |
Yes |
Integral system diagnostics, status |
Yes |
Integral system diagnostics |
Yes |
Number of fail-safe digital outputs |
2 |
Number of beams |
192 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 62061 |
Performance Level, up to |
c |
Category |
2 |
PFH value |
8.05 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
1 |
Mission time |
20 Year(s) |
Safety type in accordance with IEC 61496-1 |
2 |
Mechanical data
Detection ability for test bodies at v = 1.6 m/s |
14 mm |
Height of the protection field |
1,930 mm |
Range, protection field, minimum |
0.3 m |
Range, protection field, maximum |
6 m |
Wave length of the laserdiode |
880 nm |
Mechanical data - Connection technique
Termination |
Connector |
Terminal connector, Recipient |
Connector plug M12, 5-pole |
Terminal, Connector, Transmitter |
Connector plug M12, 4-pole |
Length of the connectable cable, maximum |
100 m |
Mechanical data - Dimensions
Length of sensor |
33 mm |
Width of sensor |
27.8 mm |
Height of sensor |
1,971 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-10 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz |
Restistance to shock |
10 g, 16 ms, to EN 60028-2-29 |
Protection class |
III |
Electrical data
Operating voltage |
24 VDC -10 % / +10 % ((PELV) supply unit Imax 1.0 A, according to EN 60204 (power failure ≤ 20 ms)) |
|
Rated operating voltage |
24 VDC |
|
Rated operating current, Emitter |
200 mA |
|
|
700 mA |
Electrical data - Control inputs
Switching thresholds |
24 V (HIGH) 0 V (LOW) |
Electrical data - Control inputs
Designation, Control inputs |
Reset and Test |
Actuation time for manual start |
100 … 1500 ms |
Electrical data - Safety digital outputs
Designation, Safety outputs |
OSSD 1 and OSSD 2 |
Output current, (fail-safe output), maximum |
0.25 A |
Design of control elements |
OSSD, short-circuit proof, p-type |
Leakage current Ir, maximum |
1 mA |
Test pulse interval, typical |
750 ms |
Test pulse duration, maximum |
0.15 ms |
Classification ZVEI CB24I, Source |
C2 |
Classification ZVEI CB24I, Sink |
C1 C2 |
Load capacity, maximum |
0.05 µF |
Load inductance, maximum |
2 |
Note |
The load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element). |
Switching voltage |
15 … 26.4 V (HIGH) 0 … 2 V (LOW) |
Note |
According to EN 61131-2 |
Note |
In case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state. |
LED status display - LED 01
LED status |
OSSD ON, OSSD OFF, Restart interlock, Error, Parameter setting, Alignment kit, Indication of signal quality |
LED position |
Receiver |
Pin assignment
Connection |
Receiver |
PIN 1 |
24 VDC power supply |
PIN 2 |
OSSD 1 Safety output 1 |
PIN 3 |
0 VDC Power supply |
PIN 4 |
OSSD 2 Safety output 2 |
PIN 5 |
Reset Restart interlock (manual reset) |
Connection |
Emitter |
PIN 1 |
24 VDC power supply |
PIN 2 |
Test Test input |
PIN 3 |
0 VDC power supply |
PIN 4 |
Slave Series wiring |
Scope of delivery
Scope of delivery |
Kit with 2 mounting angles |
Accessory
Recommended safety switchgear |
SRB-E 301 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Wiring example
Contact arrangement
EU Declaration of Conformity | ![]() |
Original | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SLC240COM SLG240COM |
Type: | See ordering code |
Description of the component: | Safety light curtain / safety light grid |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 61496-1:2013 EN 61496-2:2013 EN ISO 13849-1:2015 EN 62061:2005 + A1:2013 |
Notified body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20, 45141 Essen ID n°: 0044 |
EC-Type Examination Certificate: | 44 205 16 019909 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Mühldorf, July 10, 2017 |
![]() | ![]() |
Authorised signature Klaus Schuster Managing Director | Authorised signature Christian Spranger Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 13/05/2025, 11:52 am