schmersal_s_icon.png

SLC440COM-ER-1130-14

Item number: 103003905

Product type description:

SLC440COM-ER(1)-(2)


(1)
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm*
1610Protection field height 1610 mm*
1690Protection field height 1690 mm*
1770Protection field height 1770 mm*
1850Protection field height 1850 mm*
1930Protection field height 1930 mm*

(2)
14Resolution 14 mm (Range 0.3 …) 7 m
30Resolution 30 mm (Range 0.3 …) 10 m
30-HResolution 30 mm, Range 8 m ... 30 m
35Resolution 35 mm (Range 0.3 …) 7 m

(*)
Resolution 14 mm:
protection field height 1530 … 1930 mm with a range of 0.3 … 6 m
Resolution 35 mm:
protection field height 1850 … 1930 mm with a range of 0.3 … 6 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Safety type 4 in accordance with IEC 61496-1
  • Status and diagnostics via App with bluetooth
  • Automatic start or restart interlock
  • active integrated set-up tool
  • Process safety with highest availability
  • User-friendly parameter setting, no tools required
  • optional degree of protection IP69 with protective enclosure (accessories)

Ordering data

Product type description

SLC440COM-ER-1130-14

Article number (order number)

103003905

EAN (European Article Number)

4030661435138

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Note (Software Version)

as of 2024 Version 4.0

Housing material

Aluminium

Reaction time, maximum

20 ms

Gross weight

1,820 g

Bluetooth transmission power, maximum

2

Bluetooth transmission frequency

2.400 … 2.483 GHz

Radiation emission level to EN 12198-1

Category 0

Risk group classification of lamp systems to EN 62471

free group

General data - Features

Restart interlock (manual reset)

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

112

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

8.05 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

14 mm

Height of the protection field

1,130 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

7 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 5-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Length of sensor

33 mm

Width of sensor

27.8 mm

Height of sensor

1,171 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz

Restistance to shock

10 g, 16 ms, to EN 60028-2-29

Protection class

III

Electrical data

Operating voltage

24 VDC -20 % / +20 % ((PELV) supply unit Imax 1.0 A, according to EN 60204 (power failure ≤ 20 ms))

Rated operating voltage

24 VDC

Rated operating current, Emitter

200 mA

Rated operating current, Receiver

700 mA

Electrical data - Control inputs

Designation, Control inputs

Release / restart interlock

Actuation time for manual start

100 … 1500 ms

Electrical data - Safety digital outputs

Designation, Safety outputs

OSSD 1 and OSSD 2

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

OSSD, short-circuit proof, p-type

Leakage current Ir, maximum

1 mA

Test pulse interval, typical

750 ms

Test pulse duration, maximum

0.15 ms

Classification ZVEI CB24I, Source

C2

Classification ZVEI CB24I, Sink

C1

C2

Load capacity, maximum

0.05 µF

Load inductance, maximum

2

Note

The load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element).

Switching voltage

15 … 26.4 V (HIGH)

0 … 2 V (LOW)

Note

According to EN 61131-2

Note

In case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state.

LED status display - LED 01

LED status

OSSD ON, OSSD OFF, Restart interlock, Error, Parameter setting, Alignment kit, Indication of signal quality

LED position

Receiver

LED status display - LED 02

LED status

transmitting and status

LED position

Emitter

Other data

Note (applications)

protective mode/automatic, restart interlock, setting mode

Pin assignment

Connection

Receiver

PIN 1

24 VDC power supply

PIN 2

OSSD 1 Safety output 1

PIN 3

0 VDC Power supply

PIN 4

OSSD 2 Safety output 2

PIN 5

Release/restart interlock Acknowledgement restart interlock

Connection

Emitter

PIN 1

24 VDC power supply

PIN 2

Do not connect a signal (do not wire)

PIN 3

0 VDC power supply

PIN 4

Do not connect a signal (do not wire)

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:Series SLC440COM
Series SLG440COM
Type:See ordering code
Description of the component:Safety light curtain / safety light grid
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 RoHS-Directive2011/65/EU
Applied standards:EN IEC 61496-1:2020
EN IEC 61496-2:2020
EN 300 328 V2.2.2:2019
EN 13849-1:2023
EN IEC 62061:2021
Notified body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20, 45141 Essen
ID n°: 0044
EC-Type Examination Certificate:44 205 13144609
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Mühldorf, May 6, 2025
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Authorised signature
Klaus Schuster
Managing Director
Authorised signature
Christian Spranger
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/05/2025, 10:22 pm