SMS 3 25-50
Item number:
101138354
SMS 3 25-50
Item number:
101138354
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- NOTICE: Not available! (Replacement: SMS 4 / SMS 5)
- Extremely robust version
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- 100% actuating surface
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 4-wire connecting cable
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
SMS 3 25-50 |
Article number (order number) |
101138354 |
EAN (European Article Number) |
4030661281216 |
eCl@ss number, version 12.0 |
27-27-34-02 |
eCl@ss number, version 11.0 |
27-27-34-02 |
eCl@ss number, version 9.0 |
27-27-34-02 |
ETIM number, version 7.0 |
EC002887 |
ETIM number, version 6.0 |
EC002887 |
Approvals - Standards
Certificates |
TÜV |
General data
Standards |
EN ISO 13850 |
Material resistance (acids) |
good to excellent |
Material of the surface/surface material |
plastisol |
Reaction time, maximum |
50 ms |
Gross weight |
3,098 g |
Mechanical data
Mechanical life, minimum |
5,000,000 Operations |
Note (Mechanical life) |
>> 1 million operations, EC prototype tested |
Actuating force, maximum |
300 N |
Admissable load |
20 N/mm2 |
Mechanical data - Connection technique
Length of cable |
6 m |
Termination |
Cable |
Cable section, maximum |
4 x 0.75 mm² |
Wire cross-section |
18 AWG |
Mechanical data - Dimensions
Length |
500 mm |
Width |
250 mm |
Height |
12 mm |
Ambient conditions
Degree of protection |
IP67 |
Storage and transport temperature |
-20 ... +50 °C |
Accessory
Recommended safety switchgear |
SRB 301HC/R, SRB 301HC/T |
Notes - Chemical resistance
Material resistance (water) |
Excellent |
Material resistance (alcohol) |
Good |
Material resistance (Aldehyde) |
good to excellent |
Material resistance (mineral acids) |
good to excellent |
Material resistance (organic acids) |
good to excellent |
Material resistance (paraffin) |
moderate to good |
Material resistance (oil) |
Good |
Language filter
Datasheet
Mounting and wiring instructions
BG-test certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Operating principle
replacement product
101208365 SMS 4-250-500
- Robust design
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 4-wire connecting cable
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/05/2024, 10:11 pm