SRB301HC/R-230V

Item number: 101190596

Downloads

TraceParts CAD Data
CADENAS CAD Data
  • 3 safety contacts, STOP 0
  • 1 Signalling output
  • Suitable for the signal processing of outputs with contact sensors

Ordering data

Replacement article number

101193477

Product type description

SRB301HC/R-230V

Article number (order number)

101190596

EAN (European Article Number)

4250116202324

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Notice

Discontinued product

Approvals - Standards

Certificates

TÜV

cULus

CCC

TILVA

General data

Standards

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 61508

EN IEC 60204-1

EN IEC 60947-1

Climatic stress

EN 60068-2-78

Housing material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

300 g

General data - Features

Electronic Fuse

Yes

Wire breakage detection

Yes

Cross-circuit detection

Yes

Removable Terminals

Yes

Start input

Yes

Feedback circuit

Yes

Reset edge detection

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Number of auxiliary contacts

1

Number of LEDs

4

Number of normally closed (NC)

2

Number of safety contacts

3

Safety classification

Standards

EN IEC 60947-5-1

EN IEC 61508

Stop-Category

0

Safety classification - Relay outputs

Performance Level, stop 0, up to

e

Category, Stop 0

4

Diagnostic Coverage (DC) Level, Stop 0

≥ 99 %

PFH value, Stop 0

2.00 x 10⁻⁸ /h

Safety Integrity Level (SIL), Stop 0, suitable for applications in

3

Mission time

20 Year(s)

Common Cause Failure (CCF), minimum

65

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC/EN 60947-1

Termination

rigid or flexible

Screw terminals M20 x 1.5

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.6 Nm

Mechanical data - Dimensions

Width

45 mm

Height

100 mm

Depth

121 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-40 ... +85 °C

Resistance to vibrations

10 ... 55 Hz, Amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Frequency range

50 Hz

60 Hz

Type of voltage range

AC

Rated operating voltage

48 ... 240 VAC

Rated AC voltage for controls, 50 Hz, minimum

48 VAC

Rated control voltage at AC 50 Hz, maximum

240 VAC

Rated AC voltage for controls, 60 Hz, minimum

48 VAC

Rated control voltage at AC 60 Hz, maximum

240 VAC

Electrical power consumption

1.6 W

Electrical power consumption

4.2 VA

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of power failure, typically

80 ms

Drop-out delay in case of emergency, typically

20 ms

Pull-in delay at automatic start, maximum, typically

100 ms

Pull-in delay at RESET, typically

20 ms

Material of the contacts, electrical

AgSn0. self-cleaning, positive drive

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

6 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

6 A

Switching capacity, minimum

10 VDC

Switching capacity, minimum

10 mA

Switching capacity, maximum

250 VAC

Switching capacity, maximum

8 A

Electrical data - Digital inputs

Conduction resistance, maximum

40 Ω

Electrical data - Digital Output

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.1 A

Electrical data - Relay outputs (auxiliary contacts)

Switching capacity, maximum

24 VDC

Switching capacity, maximum

2 A

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Status indication

Indicated operating states

Position relay K2

Position relay K1

Other data

Note (applications)

Guard system

Emergency-Stop button

Pull-wire emergency stop switches

Two-hand control panels

Safety mats

Note

Note (General)

Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.

Wiring example

Note (Wiring diagram)

The wiring diagram is shown with guard doors closed and in de-energised condition.

Relay outputs: Suitable for 2 channel control, for increase in capacity or number of contacts by means of contactors or relays with positive-guided contacts.

The control recognises cross-short, cable break and earth leakages in the monitoring circuit.

2 channel control shown for a guard-door monitor with two contacts, of which at least one contact has positive break, with external reset button (R).

(H2) = Feedback circuit

Language filter

Wiring example (electr. wiring)

Download the latest version of Adobe Reader

103008067 SRB-E-201ST
  • Plug-in screw terminals with coding
  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • Monitoring two-hand control panels to EN 574 IIIC
  • 2 Safety outputs 5.5 A
  • 1 Signalling output

103007672 SRB-E-301ST
  • Plug-in screw terminals with coding
  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 1 Auxiliary contact
  • 3 safety contacts

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:SRB301HC/R-24V
SRB301HC/R-230V
Beschreibung des Bauteils:Relais-Sicherheitskombination für NOT-HALT-Schaltungen, Schutztürüberwachungen, Schaltmatten und Zweihand-Überwachung
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
EN ISO 13851:2019
EN ISO 13849-1:2015
EN ISO 13849-2:2012
Benannte Stelle der Baumusterprüfung:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
EG-Baumusterprüfbescheinigung:01/205/5157.02/22
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 5. Oktober 2022
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2024, 6:55 am