SZ400
Item number:
103015742
- Suitable for mounting inside and outside of the hazardous area
- Suitable for hinged and sliding guards
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Lockout tag with 6 circular holes
Ordering data
Product type description |
SZ400 |
Article number (order number) |
103015742 |
EAN (European Article Number) |
4030661505282 |
General data
Material of the bracket |
000002 |
Material of the operators |
Brass, coated |
Colour of the operating element |
Red |
Colour of the bracket |
black |
Gross weight |
400 g |
Mechanical data - Dimensions
Length |
151 mm |
Width |
77 mm |
Height |
52 mm |
Diameter hole |
11 mm |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/09/2024, 3:55 am