T. 441-11Y-14
Item number:
101056537
T. 441-11Y-14
Item number:
101056537
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- 2 cable entries
- Metal enclosure
- 2 Contacts
- 106 mm x 181 mm x 63 mm
- Suitable for heavy duty
Ordering data
Product type description |
T. 441-11Y-14 |
Article number (order number) |
101056537 |
EAN (European Article Number) |
4030661019949 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Housing material |
Grey cast iron, galvanised |
Housing coating material |
painted |
Gross weight |
1,855 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Mechanical data
Mechanical life, minimum |
10,000,000 Operations |
Contact opening |
2 x 6 mm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
1.5 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of sensor |
63 mm |
Width of sensor |
106 mm |
Height of sensor |
181 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
16 A |
Utilisation category AC-15 |
400 VAC |
Utilisation category AC-15 |
4 A |
Switching element |
NO contact, NC contact |
Note (Switching element) |
with double break |
Switching principle |
Slow action |
Maximale Schalthäufigkeit |
3,000 /h |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Diagram
Sample application illustration product
EU Conformity Declaration
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | T/M 441 |
Type: | See ordering code |
Description of the component: | Position and limit switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | DIN EN 60947-5-1:2010 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 3, 2017 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/05/2025, 6:02 am