schmersal_s_icon.png

T2S 016-12Y

Item number: 101054867

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 3 Contacts
  • 67 mm x 105 mm x 43 mm ( basic component)
  • With large after-travel
  • Actuator head with captive stainless steel ball actuator

Ordering data

Note (Delivery capacity)

Not available!

Product type description

T2S 016-12Y

Article number (order number)

101054867

EAN (European Article Number)

4030661002101

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Slide form

Sphere

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Gross weight

435 g

General data - Features

Number of normally closed (NC)

2

Number of normally open (NO)

1

Mechanical data

Actuating element

Plunger

Mechanical life, minimum

5,000,000 Operations

Actuating angle

20 °

Actuating force

23 N

Contact opening

2 x 2.5 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

1 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

43 mm

Width of sensor

67 mm

Height of sensor

160 mm

Diameter of the Plunger

10 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

NO contact, NC contact

Note (Switching element)

with double break

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (General)

Actuation from the side of the plunger should be avoided, since this reduces the mechanical life of the position switch.

Switch travel diagram

Diagram

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M/T 015
M/T 016
M/T 017
Type:See ordering code
Description of the component:Limit switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:DIN EN 60947-5-1:2010
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, March 22, 2017
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 15/07/2025, 10:55 am