schmersal_s_icon.png

TESFA/S

Item number: 101181958

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • with Alignment aid

Ordering data

Product type description

TESFA/S

Article number (order number)

101181958

EAN (European Article Number)

4030661604770

eCl@ss number, version 12.0

27-27-06-09

eCl@ss number, version 11.0

27-27-06-09

eCl@ss number, version 9.0

27-27-06-09

ETIM number, version 7.0

EC002591

ETIM number, version 6.0

EC002591

Approvals - Standards

Certificates

cULus

CCC

General data

Material of the hinge

Zinc die-cast

Gross weight

225 g

General data - Features

Mounting outside

Yes

Alignment aid

Yes

Mechanical data - Dimensions

Length

22 mm

Width

102 mm

Height

55 mm

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/05/2025, 4:07 pm