TESZR1102/S
TESZR1102/S
Product type description: TESZ(1)(2)(3)(4)/(5)(6)/(7) |
(1) | |
without | Material of the hinge Aluminium |
X | Material of the hinge Stainless steel |
(2) | |
R | mechanische Wiederanlaufsperre |
(3) | |
10 | 1 NC contact |
102 | 1 NC contacts / 1 NO contact |
110 | 2 NC contact |
1102 | 2 NC contacts / 1 NO contacts |
1110 | 3 NC contact |
(4) | |
without | Screw connection |
ST1 | Connector bottom (M12, 8 pole) |
ST2 | Connector top (M12, 8 pole) |
(5) | |
without | with additional hinge |
S | without additional hinge |
(6) | |
30 | Suitable for mounting to profile systems 30 mm |
35 | Suitable for mounting to profile systems 35 mm |
without | Suitable for mounting to profile systems 40 mm |
45 | Suitable for mounting to profile systems 45 mm |
(7) | |
without | Switching angle NC contact at 4 degrees |
5° | Switching angle NC contact at 5 degrees |
8° | Switching angle NC contact at 8 degrees |
- 2 cable entries M 20 x 1.5
- Simple fitting, especially on 40 mm profiles
- Thermoplastic enclosure
- Double-insulated
- Good resistance to oil and petroleum spirit
- 111,5 mm x 92 mm x 36 mm
Ordering data
Product type description |
TESZR1102/S |
Article number (order number) |
101172008 |
EAN (European Article Number) |
4030661605418 |
eCl@ss number, version 12.0 |
27-27-06-09 |
eCl@ss number, version 11.0 |
27-27-06-09 |
eCl@ss number, version 9.0 |
27-27-06-09 |
ETIM number, version 7.0 |
EC002591 |
ETIM number, version 6.0 |
EC002591 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
BG-GS-ET-15 EN IEC 60947-5-1 |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Material of the hinge |
Aluminium |
Gross weight |
280 g |
General data - Features
mounting hinge |
Yes |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
B10D Normally open contact (NO) |
1,000,000 Operations |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Positive break angle |
14 ° |
Positive break force, minimum |
1 N |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.5 mm² |
Cable section, maximum |
1 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length x Width x Height |
Suitable for mounting to profile systems: 40 mm |
Length of sensor |
36 mm |
Width of sensor |
111.5 mm |
Height of sensor |
92 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +65 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
2.5 kV |
Electrical data
Thermal test current |
2.5 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Maximum switching frequency |
120 /h |
Material of the contacts, electrical |
Silver |
Note
Note (General) |
The opening angle has been set to 4° in factory. The additional hinge including mounting accessories is also available separately, part number TES/S |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
CCC certification
UL Certificate
Datasheet (provisional PDF)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/05/2024, 7:13 am