schmersal_s_icon.png

ULS-M-0650

Item number: 101207789

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ULS-M-0650

Article number (order number)

101207789

EAN (European Article Number)

4030661480381

eCl@ss number, version 12.0

27-27-27-92

eCl@ss number, version 11.0

27-27-27-92

eCl@ss number, version 9.0

27-27-27-92

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

General data

Housing material

Steel

Housing coating material

powder-coated

Gross weight

2,650 g

Mechanical data - Dimensions

Width

125 mm

Height

678 mm

Depth

38 mm

Height of the mirror

650 mm

Scope of delivery

Scope of delivery

Mirror

Kit with 2 mounting angles


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/05/2025, 1:43 pm