schmersal_s_icon.png

ZF 232-02

Item number: 101181538

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 2 Contacts
  • Also available as safety foot switch
  • Low operating height of pedal
  • Cable entry M 20 x 1.5
  • High level of stability
  • Metal enclosure
  • single-pedal types

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ZF 232-02

Article number (order number)

101181538

EAN (European Article Number)

4030661326269

eCl@ss number, version 12.0

27-37-12-18

eCl@ss number, version 11.0

27-37-12-18

eCl@ss number, version 9.0

27-37-12-18

ETIM number, version 7.0

EC001258

ETIM number, version 6.0

EC001258

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

BG-GS-ET-15

DIN VDE 0660-200

EN IEC 60947-5-1

Housing material

Aluminium

Housing coating material

powder-coated

Material of the housing cover

Aluminium

Material of the pedal

Glass-fibre, reinforced thermoplastic

Material of the protective shield

Aluminium

Colour of the housing

RAL 9006 (White aluminum)

Gross weight

1,100 g

General data - Features

Probing possible

Yes

Number of normally closed (NC)

2

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

1 x 2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Width

170 mm

Height

189 mm

Depth

274 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

Opener (NC)

Switching principle

Snap action


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/05/2025, 3:52 pm