ZQ 700

ZQ 700

  • Thermoplastic enclosure
  • one-side operation / wire up to 10 m long
  • Release push button
  • Position indicator
  • Large wiring compartment
  • Twisting of towing eye not possible
  • wire pull and breakage detection
  • One tension force for cable lengths up to 10 m
Product type description:

ZQ 700-(1)-(2)


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
STM12 connector with A-coding
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

ZQ 700-02

Item number 131192478

Pull-wire emergency stop switch

Go to article

ZQ 700-11

Item number 131192476

Pull-wire emergency stop switch

Go to article



System components

ACC-PWR-WT-3MM-NIRO
ACC-PWR-WT-3MM-NIRO

  • for Wire rope Ø 3 mm
  • to DIN 6899

Go to article
ACC-PWR-WT-5MM-NIRO
ACC-PWR-WT-5MM-NIRO

  • for Wire rope Ø 5 mm
  • to DIN 6899

Go to article
ACC-PWR-PLY-S
ACC-PWR-PLY-S

  • To guide the wire rope where the path is not a straight line
  • for Wire rope Ø 5 mm

Go to article
ACC-PWR-TB-M6-2
ACC-PWR-TB-M6-2

  • For exact adjustment of the tension of the wire rope
  • to DIN 1480

Go to article
ACC-700-RZ173I
ACC-700-RZ173I

  • To maintain the reaction force

Go to article
ACC-PWR-SKL-A0,16-VA
ACC-PWR-SKL-A0,16-VA

  • Shackle for fixing the wire rope to the eyebolt

Go to article
PWR-5M-SET
PWR-5M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-10M-SET
PWR-10M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
S 900
S 900

  • Smooth adjustment
  • Only one tool
  • Antiskid
  • Time-saving
  • Ergonomic
  • No risk of injury

Go to article
MP-ZQ/TQ700-71
MP-ZQ/TQ700-71

  • Mounting plate set for ZQ 700 / TQ 700

Go to article
ACC-CGLD-M20-P
ACC-CGLD-M20-P

  • cable gland M20
  • Plastic

Go to article