schmersal_s_icon.png

Rotating spindle limit switch

MSP 452

MSP 452


  • Boîtier métallique
  • 2 entrées de câble
  • 4 Contacts
  • 118 mm x 174 mm x 64 mm

Vers la catégorie
Application:
This rotating spindle limit switch with snap-action insert is only fit for use in normal to average operating conditions, e.g. for machine tools, cranes and conveyors. Protection class IP 65 to IEC/EN 60529.