EX-RDP40BL
项目编号:
101193562
- 蘑菇头按钮
- 防爆1区和21区
订货数据
注(输送能力) |
不可用! |
产品描述 |
EX-RDP40BL |
商品编号(订购编号) |
101193562 |
EAN(欧洲商品编号) |
4030661552316 |
eCl@ss number, version 12.0 |
27-37-12-12 |
eCl@ss number, version 11.0 |
27-37-12-12 |
eCl@aa number,版本:9.0 |
27-37-12-12 |
ETIM number, version 7.0 |
EC001038 |
ETIM number, version 6.0 |
EC001038 |
许可 - 标准
证书 |
TÜV IEC Ex |
防爆保护
防爆:规则 |
EN IEC 60079-0 EN 60079-11 EN 60079-14 EN 60079-31 |
防爆区域 |
1 21 2 22 |
防爆类别 |
2G 2D |
防爆名称 |
D II 2G Ex ib IIC Gb D II 2D Ex ib IIIC Db |
总体数据
标准 |
EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-5 |
设计 |
圆形 |
标识标签材料 |
不锈钢(V4A) |
前环材料 |
铝 |
毛重 |
125 g |
安全评估
任务时间 |
20 年 |
安全评估 - 安全输出
B10D 常闭触点(NC) |
100,000 操作 |
机械参数
操动行程 |
4 mm |
机械参数 - 尺寸
Mounting diameter |
22.3 mm |
前板厚度,最大 |
6 mm |
语言条件
数据表
操作指南及符合性声明
IECEx认证
BG检测证书
下载最新版本的Adobe Reader
产品图片(单独目录照片)
UK Conformity Declaration
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-R | EX-R with EX-EBG |
Type: | See ordering code |
Marking: | D II 2G Ex ib IIC Gb D II 2D Ex tb IIIC Db | D II 2G Ex ib IIC T4 Gb D II 2D Ex tb IIIC T110°C Db |
Description of the component: | Command and illuminated signals with/without assembly housing |
Relevant legislation: | Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN IEC 60079-0:2018 EN 60079-11:2012 EN 60079-31:2014 |
Approved body for certification of the quality assurance system in acc. with Appendix IV, 2014/34/EU and for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln Kenn-Nr.: 0035 |
Type examination certificate: | TÜV 08 ATEX 7685 U TÜV 08 ATEX 7630 X |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 21, 2022 |
Authorised signature Philip Schmersal Managing Director |
施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,
所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。
生成日期 2024/4/24 上午3:50