PS315

PS315 roller lever N301
- 金属外壳
- 简单快速地将控制元件调整45°
- 按EN 50041设计
- 操纵杆的角度每次可调节15°
- 长度在2 mm内可调
- 带LED可选
- with stainless steel roll

PS315 roller lever N306
- with rubber roller 50 mm diameter
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- LED version available

PS315 rod lever J301
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- only for positioning tasks
- Lever angle adjustable in 15° steps
- LED version available
- with stainless steel rod

PS315 Spring rod F230
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- only for positioning tasks
- LED version available
- Spring rod

PS315 spring rod F231
- Metal enclosure
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50041
- only for positioning tasks
- LED version available
- Spring rod stainless steel