schmersal_s_icon.png

MS 660-11-K-Y 1,0M

项目编号: 101055333

下载

追踪备件 CAD数据
计划 数据
CADENAS CAD数据
SISTEMA 数据
产品描述:
M(1) 660(2)-11-k-y(3)

(1)
Srubber collar
1Stelescopic plunger
2Stelescopic plunger
2Rtelescopic roller plunger

(2)
非法兰连接
0使用法兰连接

(3)
U与带有穿过开关轴的滚轮(仅适用于 2R)
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。
  • without mounting flange
  • Rubber enclosure
  • soldering terminals and spade terminals
  • Metal coating

Ordering data

Product type description

MS 660-11-K-Y 1,0M

Article number (order number)

101055333

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Housing material

Synthetic rubber (NBR), cover made of stainless sheet steel

Gross weight

90 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

rubber collar

Mechanical lifetime, minimum

3,000,000 Operations

Actuating force

13 N

Contact opening

0.4 mm

Ejection force, minimum

1.5 N

Actuating speed, minimum

1 mm/min

Mechanical data - Connection technique

Length of cable

1 m

Termination

电缆

Cable section, maximum

2.5 mm²

Note

0.75 mm²

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

1 A

Switching element

Change-over contact with single break

Switching principle

自洁式压力触点

Maximale Schalthäufigkeit

30,000 /h

Material of the contacts, electrical

银镀金 (AgNi 15 + Au 0.3µm)

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。

生成日期 2025/9/16 上午3:32