ZQ 900
- Metal enclosure
- one-side operation / wire up to 75 m long
- Release push button
- Position indicator
- Robust design
- Large wiring compartment
- Twisting of towing eye not possible
- External watertight collar
- wire pull and breakage detection
Product type description: ZQ 900-(1)(2) |
(1) | |
11 | 1 NO contact/1 NC contact |
13 | 1 NO contacts/3 NC contact |
22 | 2 NO contacts/2 NC contact |
02 | 2 NC contact |
04 | 4 NC contact |
(2) | |
without | without emergency-stop button |
N | with emergency-stop button |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Number of safety contacts
System components
Accessories
INDICATOR LAMP G24 -M20
- red LED and green LED
- To be screwed in cable entries M 20 x 1.5
- white lens (clear)