Distribution modules and fieldboxes
![PROFINET Safety-Field-Box](/upload/orig/10/00/20/90/PHO_PRO_CAT_ksfb-f01_SALL_AIN_V3.png)
PROFINET Safety-Field-Box
- Safety fieldbox for PROFINET/PROFIsafe
- For connection of up to 8 safety switching devices
- Integrated dual-port switch, IRT-capable
- Protection class IP67
![EtherCAT-Safety fieldbox](/upload/orig/10/01/45/41/PHO_PRO_CAT_ksfb-ec-f03_SALL_AIN_V1.png)
EtherCAT-Safety fieldbox
- Safety fieldbox for EtherCAT with FSoE
- For connection of up to 8 safety switching devices
- Integrated dual-port switch
- Protection class IP66, IP67
![EthernetIP-Safety-Feldbox (KAS)](/upload/orig/10/01/45/41/PHO_PRO_CAT_ksfb-eip-f03_SALL_AIN_V1.png)
EthernetIP-Safety-Feldbox (KAS)
- Safety fieldbox for EtherNet/IP with CIP-Safety
- For connection of up to 8 safety switching devices
- Integrated dual-port switch
- Protection class IP66, IP67
![PFB](/upload/orig/10/00/20/39/PHO_PRO_CAT_kpfbsf02_SALL_AIN_V2.png)
PFB
- Passive field box for series-wiring
- For devices with M12 Connector, 8-pole
- For up to 4 safety switchgears
- Fuse protected device ports
- Heavy duty version for field installation
- Protection class IP67
![PDM](/upload/orig/10/00/20/39/PHO_PRO_CAT_kpdmsf06_SALL_AIN_V2.png)
PDM
- Passive distribution module for series-wiring
- Cage clamps
- For up to 4 safety switchgears
- Fuse protected device ports
- For installation in terminal boxes
- Protection class IP00