RSS16-D-R-SK
RSS16-D-R-SK
Product type description: RSS16 (1)-(2)-(3)-(4) |
(1) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, for multiple applications |
(2) | |
D | With diagnostic output |
SD | With serial diagnostic function |
(3) | |
without | Without latching |
R | With latching, latching force 40 … 60 N |
(4) | |
ST8H | With connector plug M12 in the middle |
CC | with cage clamps |
SK | Screw connection |
- Universal coding with RFID technology
- Screw connection
- Series-wiring unlimited
- with latching
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- 3 different directions of actuation
- Door stop with magnetic latching
- Connection terminal or plug connection
- Suitable for series-wiring
- Repeated individual coding with RFID technology
Ordering data
Product type description |
RSS16-D-R-SK |
Article number (order number) |
103004341 |
EAN (European Article Number) |
4030661456911 |
eCl@ss number, version 12.0 |
27-27-46-01 |
eCl@ss number, version 11.0 |
27-27-24-03 |
eCl@ss number, version 9.0 |
27-27-24-03 |
ETIM number, version 7.0 |
EC001829 |
ETIM number, version 6.0 |
EC001829 |
Approvals - Standards
Certificates |
TÜV cULus FCC IC UKCA ANATEL |
General data
Standards |
EN IEC 60947-5-3 |
Coding |
Universal coding |
Coding level according to EN ISO 14119 |
Low |
Working principle |
RFID |
Housing construction form |
Block |
Installation conditions (mechanical) |
not flush |
Sensor topology |
Sensor for series wiring |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Active area |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
100 ms |
Duration of risk, maximum |
200 ms |
Gross weight |
208 g |
General data - Features
Latching magnet |
Yes |
Diagnostic output |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Series-wiring |
Yes |
Safety functions |
Yes |
Cascadable |
Yes |
Integral system diagnostics, status |
Yes |
Number of LEDs |
2 |
Number of semi-conductor outputs with signaling function |
1 |
Number of fail-safe digital outputs |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
6.30 x 10⁻¹¹ /h |
PFD value |
1.50 x 10⁻⁵ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Actuating panels |
front side rear from head |
Active area |
lateral front side cover-side |
Mounting |
2 x M5, Cylinder head screw |
Tightening torque of the fixing screws |
2 Nm |
Mechanical data - Switching distances according EN IEC 60947-5-3
Switch distance, typical |
15 mm |
Assured switching distance "ON" Sao |
5 mm |
Assured switching distance "OFF" Sar |
30 mm |
Hysteresis (Switching distance), maximum |
2 mm |
Repeat accuracy R |
0.5 mm |
Mechanical data - Connection technique
Note (length of the sensor chain) |
Cable length and cross-section change the voltage drop dependiing on the output current |
Note (series-wiring) |
Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD |
Cable entry |
4 x M16 x 1,5 |
Termination |
Screw terminals |
Mechanical data - Dimensions
Length of sensor |
91 mm |
Width of sensor |
52 mm |
Height of sensor |
30 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-28 ... +70 °C |
Storage and transport temperature |
-28 ... +85 °C |
Relative humidity, maximum |
93 % |
Note (Relative humidity) |
non-condensing non-icing |
Restistance to shock |
30 g / 11 ms |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Operating voltage |
24 VDC -15 % / +10 % |
Operating current, minimum |
0.5 mA |
No-load supply current I0, typical |
100 mA |
Rated operating voltage |
24 VDC |
Operating current |
2,100 mA |
Required rated short-circuit current |
100 A |
Time to readiness, maximum |
2,000 ms |
Switching frequency, maximum |
1 Hz |
Utilisation category DC-12 |
24 VDC / 0.05 A |
Electrical data - Safety digital inputs
Current consumption of the safety inputs |
5 mA |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
1,000 mA |
Output current, (fail-safe output), maximum |
1 A |
Design of control elements |
p-type |
Voltage drop Ud, maximum |
1 V |
Leakage current Ir, maximum |
0.5 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
1 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
1 A |
Electrical data - Diagnostic outputs
Operating current |
50 mA |
Design of control elements |
p-type |
Voltage drop Ud, maximum |
2 V |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.05 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
0.05 A |
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiation |
IEC 61000-6-4 |
Status indication
Note (LED switching conditions display) |
Multi-coloured LED: Green, Red LED yellow: Operating condition LED green: Supply voltage LED red: Fault |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
RST16-1-R |
Recommended safety switchgear |
PROTECT PSC1 SRB-E-301ST SRB-E-201LC |
Language filter
Datasheet
Operating instructions and Declaration of conformity
ANATEL certification
TÜV certification
UL Certificate
FCC-Zertifikat
IC-Zertifikat
UKCA certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Wiring example
Wiring example
Wiring example
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | RSS16 |
Type: | See ordering code |
Description of the component: | Non-contact safety sensor |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RED-Directive | 2014/53/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN 300 330 V2.1.1:2017 EN ISO 14119:2013 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5412.02/20 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, October 26, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | RSS16 |
Type: | See ordering code |
Description of the component: | Non-contact safety sensor |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Radio Equipment Regulations | 2017 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 EN 300 330 V2.1.1:2017 EN ISO 14119:2013 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 |
Approved body for Type Examination: | TÜV Rheinland UK Ltd. 1011 Stratford Road Solihull, B90 4BN ID: 2571 |
Type examination certificate: | 01/205U/5412.00/22 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 17, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/03/2025, 05:59