schmersal_s_icon.png

RSS16-I2-D-ST8H

Item number: 103004339

Product type description:

RSS16 (1)-(2)-(3)-(4)


(1)
withoutStandard coding
I1Individual coding
I2Individual coding, for multiple applications

(2)
DWith diagnostic output
SDWith serial diagnostic function

(3)
withoutWithout latching
RWith latching, latching force 40 … 60 N

(4)
ST8HWith connector plug M12 in the middle
CCwith cage clamps
SKScrew connection
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Repeated individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • 1 x connector plug M12, 8-pole
  • Series-wiring unlimited
  • without latching
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Door stop with magnetic latching
  • Connection terminal or plug connection
  • Suitable for series-wiring

Ordering data

Product type description

RSS16-I2-D-ST8H

Article number (order number)

103004339

EAN (European Article Number)

4030661456928

eCl@ss number, version 12.0

27-27-46-01

eCl@ss number, version 11.0

27-27-24-03

eCl@ss number, version 9.0

27-27-24-03

ETIM number, version 7.0

EC001829

ETIM number, version 6.0

EC001829

Approvals - Standards

Certificates

TÜV

cULus

FCC

IC

UKCA

ANATEL

General data

Standards

EN IEC 60947-5-3

Coding

Individual coding, multiple teaching

Coding level according to EN ISO 14119

High

Working principle

RFID

Housing construction form

Block

Installation conditions (mechanical)

not flush

Sensor topology

Sensor for series wiring

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Active area

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

100 ms

Duration of risk, maximum

200 ms

Gross weight

275 g

General data - Features

Diagnostic output

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Series-wiring

Yes

Safety functions

Yes

Cascadable

Yes

Integral system diagnostics, status

Yes

Number of LEDs

2

Number of semi-conductor outputs with signaling function

1

Number of fail-safe digital outputs

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

6.30 x 10⁻¹¹ /h

PFD value

1.50 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Actuating panels

front side

rear

from head

Active area

lateral

front side

cover-side

Mounting

2 x M5, Cylinder head screw

Tightening torque of the fixing screws

2 Nm

Mechanical data - Switching distances

Switch distance, typical

15 mm

Assured switching distance "ON" Sao

12 mm

Assured switching distance "OFF" Sar

30 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-3

Hysteresis (Switching distance), maximum

2 mm

Repeat accuracy R

0.5 mm

Mechanical data - Connection technique

Note (length of the sensor chain)

Cable length and cross-section change the voltage drop dependiing on the output current

Note (series-wiring)

Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD

Cable entry

M12 (A-coding)

Termination

Connector M12, 8-pole

Cable section, minimum

0.25 mm²

Cable section, maximum

1.5 mm²

Mechanical data - Dimensions

Length of sensor

91 mm

Width of sensor

52 mm

Height of sensor

30 mm

Ambient conditions

Degree of protection

IP65

IP66

IP67

Ambient temperature

-28 ... +70 °C

Storage and transport temperature

-28 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Restistance to shock

30 g / 11 ms

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 %

Operating current, minimum

0.5 mA

No-load supply current I0, typical

100 mA

Rated operating voltage

24 VDC

Operating current

2,100 mA

Required rated short-circuit current

100 A

Time to readiness, maximum

2,000 ms

Switching frequency, maximum

1 Hz

Utilisation category DC-12

24 VDC / 0.05 A

Electrical data - Safety digital inputs

Current consumption of the safety inputs

5 mA

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

1,000 mA

Output current, (fail-safe output), maximum

1 A

Design of control elements

p-type

Voltage drop Ud, maximum

1 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

1 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

1 A

Electrical data - Diagnostic outputs

Operating current

50 mA

Design of control elements

p-type

Voltage drop Ud, maximum

2 V

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.05 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Electrical data - Electromagnetic compatibility (EMC)

Interfering radiation

IEC 61000-6-4

Status indication

Note (LED switching conditions display)

Multi-coloured LED: Green, Red

LED yellow: Operating condition

LED green: Supply voltage

LED red: Fault

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

RST16-1

Recommended safety switchgear

PROTECT PSC1

SRB-E-301ST

SRB-E-201LC

Language filter

Download the latest version of Adobe Reader

Video ID: rss16-00

Variety of options and approach directions

(Vimeo)


Video ID: rss16-01

Basic function (Vimeo)


Video ID: rss16-02

Variable mounting options (Vimeo)


Video ID: rss16-03

Single device connection (Vimeo)


Video ID: rss16-04

Series connection with serial diagnostics (Vimeo)


Video ID: rss16-05

Cross-fault with controlled shut-down process (Vimeo)


Video ID: rss16-06

Tolerance to misalignment (Vimeo)


Video ID: rss16-07

Warning when actuator is in limit range (Vimeo)


Video ID: rss16-08

Teaching process for individual coding: RSS16-I (Vimeo)


Video ID: rss16-10

Anlernvorgang eines Ersatzbetätigers: RSS16-I2 (Vimeo)


Video ID: rss16-11

Product information RSS16 (Vimeo)


EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:RSS16
Type:See ordering code
Description of the component:Non-contact safety sensor
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN 300 330 V2.1.1:2017
EN ISO 14119:2013
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5412.02/20
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, October 26, 2020
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:RSS16
Type:See ordering code
Description of the component:Non-contact safety sensor
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Radio Equipment Regulations2017
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:



EN 60947-5-3:2013
EN 300 330 V2.1.1:2017
EN ISO 14119:2013
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Approved body for Type Examination:TÜV Rheinland UK Ltd.
1011 Stratford Road
Solihull, B90 4BN
ID: 2571
Type examination certificate:01/205U/5412.00/22
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 17, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/09/2025, 10:18