TQ 441-01/01Y-UE-R-M20
Item number:
101160100
TQ 441-01/01Y-UE-R-M20
Item number:
101160100
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: TQ 441-(1)(2)-(3)-(4)-(5)-(6)-M20 |
(1) | |
11 | 1 NO contacts/1 NC contact |
20 | 2 NO contacts |
01/01 | 1 NC contact for pull wire/1 NC contact for wire breakage |
(2) | |
Y | IP65 |
X | IP54 |
(3) | |
UE | With overlapping contacts |
(4) | |
R | With latching |
(5) | |
S | Release by key |
(6) | |
without | Preload force 220 N * |
-1572 | Preload force 60 N * |
-1573 | Preload force 35 N * |
* For release paths and forces, see operation and mounting |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Metal enclosure
- One-side operation / wire up to 25 m long
Ordering data
Product type description |
TQ 441-01/01Y-UE-R-M20 |
Article number (order number) |
101160100 |
EAN (European Article Number) |
4030661188836 |
eCl@ss number, version 12.0 |
27-27-06-07 |
eCl@ss number, version 11.0 |
27-27-06-07 |
eCl@ss number, version 9.0 |
27-27-06-07 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Light-alloy diecast, paint finish |
Material of the housing cover |
Steel |
Gross weight |
720 g |
General data - Features
Latching |
Yes |
Number of normally closed (NC) |
2 |
Mechanical data
Mechanical life, minimum |
30,000 Operations |
Tightening torque of the fastening screws for the housing cover, maximum |
0.6 Nm |
Mechanical data - Connection technique
Cable entry |
2 x M20 x 1,5 |
Cable section, maximum |
4 mm² |
Note |
All indications including the conductor ferrules. |
Tightening torque of electrical connection |
1.7 Nm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
10 A |
Rated operating voltage |
380 VAC |
Operating current |
4,000 mA |
Switching principle |
Slow action with overlapping contacts |
Maximum switching frequency |
3,600 /h |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Dimensional drawing basic component
Assembly example
ID: ktq44m01
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/04/2024, 09:05