schmersal_s_icon.png

A-K19P-M23-S-G-10M-BK-X X-X-1

Item number: 101209915

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Pre-wired cable
  • 19-pole

Ordering data

Product type description

A-K19P-M23-S-G-10M-BK-X X-X-1

Article number (order number)

101209915

eCl@ss number, version 12.0

27-06-03-11

eCl@ss number, version 11.0

27-06-03-11

eCl@ss number, version 9.0

27-06-03-11

ETIM number, version 7.0

EC001855

ETIM number, version 6.0

EC001855

General data

Versions

straight

Colour of the handle

Black

General data - Features

Number of cable wires

19

Mechanical data - Connection technique

Length of cable

10 m

Material of the Cable mantle

PVC

Pin assignment

PIN 1

White

PIN 2

red

PIN 3

Grey

PIN 4

yellow

PIN 5

green

PIN 6

Blue

PIN 7

violet

PIN 8

Pink

PIN 9

Grey - Pink

PIN 10

Red - Blue

PIN 11

White - Green

PIN 12

Black

PIN 13

White - Yellow

PIN 14

Yellow - Brown

PIN 15

White - Grey

PIN 16

Grey - Brown

PIN 17

White - Pink

PIN 18

Brown - Green

PIN 19

Brown


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/05/2025, 10:46 am