schmersal_s_icon.png

A-K8P-M12-S-G-5M-GY-1-X-A-4

Item number: 103011412

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

(1)-(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)-(13)-(14)


(1)
APre-wired cable
AHTPre-wired cable high temperature
VInterconnector
SConnector without cable
AIEPre-wired cable Industrial Ethernet
VIEInterconnector Industrial Ethernet
VFBConnecting cable for fieldboxes

(2)a
KFemale connector
KKFemale plug - female plug
SMale connector
SSConnector - connector
SKConnector - female plug

(2)b
3P3-pole
4P4-pole
5P5-pole
6P6-pole
8P8-pole
8+1P8+1-pin
12P12-pole
23P23-pole
2P+PE2 pole + PE
3P+PE3 pole + PE

(3)
M8M8 / round 8 mm
M12M12
M18M18
M23M23
M12PM12 Power
RJ45RJ45
DIN43650DIN 43650

(4)
RLatching interlocking
SScrew locking

(5)
Gstraight
Wangled

(6)
Xwithout
0.3M0,3 m
0,5M0,5 m
1M1 m
1.5 m1.5 m
2M2 m
2.5M2.5 m
3M3 m
3.5M3.5 m
5M5 m
7.5M7.5 m
10M10 m
15M15 m
20M20 m

(7)
Xwithout
BKBlack
GNGreen
GYGrey
WHWhite

(8)
X-
1PVC
2PUR
3Rubber
4Silicone
5PTFE

(9)
XNeutral
1LP1x LED - PNP
2LP2x LED - PNP
3LP3x LED - PNP

(10)
Xwithout
AA-coding
BB-coding
DD-coding
TT-coding

(11)
1without
2UL
3CSA
4USA/CAN

(12)
69IP69
69KIP69K

(13)
VAMaterial coupling nut stainless steel

(14)
0750.75 mm² special cross section of cores
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 5.0
  • Pre-wired cable
  • 8-pole

Ordering data

Product type description

A-K8P-M12-S-G-5M-GY-1-X-A-4

Article number (order number)

103011412

EAN (European Article Number)

4030661477480

eCl@ss number, version 12.0

27-06-03-11

eCl@ss number, version 11.0

27-06-03-11

eCl@ss number, version 9.0

27-06-03-11

ETIM number, version 7.0

EC001855

ETIM number, version 6.0

EC001855

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 61076-2-101

Gross weight

296 g

General data - Features

Halogen free

Yes (1)

Cable drag chain suitable

Yes (1)

Number of cable wires

8

Mechanical data

Tightening torque, maximum

1 Nm

Mechanical data - Connection technique

Length of cable

5 m

Number of cable wires

8

Wire cross-section

0.25 mm2

Cable diameter

6.2 mm

Bending radius (fixed)

5 x Ø-cable

Bending radius (repeated)

10 x Ø-cable

Colour of the Cable mantle

Grey

Material of the Cable mantle

PVC

Mechanical data - connector side A

Connector typ

Female connector, M12

Design

straight

Connector coding

A

Connector latching

Screw locking

Material of the gland

Metal, CuZn, nickel-plated

Material of the handle

Plastic, TPU

Colour of the handle

Black

Ambient conditions

Degree of protection

IP65

IP67

IP69

Ambient temperature (Connector)

-30 ... +90 °C

Ambient temperature (fixed)

-25 ... +80 °C

Umgebungstemperatur (bewegt)

+0 ... +80 °C

Electrical data

Thermal test current

2 A

Rated operating voltage

30 VAC

Rated operating voltage

30 VDC

Operating current

2,000 mA

Pin assignment

PIN 1

White

PIN 2

Brown

PIN 3

green

PIN 4

yellow

PIN 5

Grey

PIN 6

Pink

PIN 7

Blue

PIN 8

red

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/07/2025, 2:20 am