ACTUATOR AZ 17/170-B11
ACTUATOR AZ 17/170-B11
- Particularly suitable for sliding doors
Ordering data
Product type description |
ACTUATOR AZ 17/170-B11 |
Article number (order number) |
101139788 |
EAN (European Article Number) |
4030661282268 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Material of the actuator |
Stainless steel |
Gross weight |
28 g |
Mechanical data
Actuating radius, minimum |
140 mm |
Actuator |
straight |
Scope of delivery
Note (scope of delivery, number and type) |
Befestigungsschrauben nicht im Lieferumfang enthalten |
Note
Note (General) |
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 140 mm minimum actuating radius on hinged guards in line with the plane of the actuator 200 mm The axis of the hinge must be 37.5 mm above and in a parallel plane to the top surface of the safety switch. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kaz17f12
| 5.0 MB | .tif | 96.9 x 180.4 mm - 969 x 1804 px - 254 dpi
| 587.0 kB | .jpg | 352.778 x 564.092 mm - 1000 x 1599 px - 72 dpi
| 50.7 kB | .png | 74.083 x 118.181 mm - 210 x 335 px - 72 dpi
| 30.7 kB | .jpg | 77.258 x 123.472 mm - 219 x 350 px - 72 dpi
| 51.1 kB | .jpg | 227.542 x 423.333 mm - 645 x 1200 px - 72 dpi
| 22.6 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
Dimensional drawing actuator
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/09/2025, 3:49 am