schmersal_s_icon.png

ACTUATOR AZ 335/355-B1

Item number: 101159363

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ACTUATOR AZ 335/355-B1

Article number (order number)

101159363

EAN (European Article Number)

4030661291697

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

30 g

Mechanical data

Actuating radius, minimum

100 mm

Actuator

straight

Note

Note (General)

The axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 700 mm

minimum actuating radius on hinged guards in line with the plane of the actuator 900 mm


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/09/2025, 8:19 am