AZM190-02/10RKT-MPV-24VDC
AZM190-02/10RKT-MPV-24VDC
Product type description: AZM190-(1)RK(2)(3)-(4)-(5) |
(1) | |
02/01 | Magnet: 2 NC contacts; actuator: 1 NC contact |
02/02 | Magnet: 2 NC contacts; actuator: 2 NC contacts |
02/10 | Magnet: 2 NC contacts; actuator: 1 NO contact |
02/11 | Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact |
11/01 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact |
11/02 | Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts |
11/10 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NO contact |
11/11 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact |
(2) | |
without | Power to unlock |
A | Power to lock |
(3) | |
without | With manual release on the cover side |
E0 | Without manual release |
E1 | With manual release from side (right) |
N | Emergency release |
T | Emergency exit |
(4) | |
without | without LED switching conditions display |
G | With LED switching conditions display (for 24 V AC/DC only; cannot be combined with -E1 and -T) |
(5) | |
24VAC | Us: 24 VAC |
24 VDC | Us: 24 VDC |
48VAC | Us: 48 VAC |
110VAC | Us: 110 VAC |
230VAC | Us: 230 VAC |
- Thermoplastic enclosure
- Long life
- Interlock with protection against incorrect locking.
- 89 mm x 178 mm x 41 mm
- Actuating head can be repositioned by 4 x 90°
- 2 cable entries M 20 x 1.5
- Wiring compartment
- Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
- Sealing mechanism to prevent the ingress of dirt
- Cut clamp termination
Ordering data
Replacement article number |
103006270 |
Product type description |
AZM190-02/10RKT-MPV-24VDC |
Article number (order number) |
133006270 |
EAN (European Article Number) |
8905236101403 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
BG-GS-ET-19 EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
electromechanical |
Housing material |
Glass-fibre, reinforced thermoplastic |
Gross weight |
400 g |
General data - Features
Power to unlock |
Yes |
Number of actuating directions |
4 |
Number of safety contacts |
3 |
Number of cable glands |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Note |
Electrical life on request. |
B10D Normally-open contact (NO) |
1,000,000 Operations |
Note |
at 10% Ie and ohmic load |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Safety classification - Guard locking function
Performance Level, up to |
e |
Note (Performance Level) |
Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions. |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
1,950 N |
Holding force Fmax, maximum |
2,550 N |
Latching force |
20 N |
Positive break force, minimum |
20 N |
Actuating speed, maximum |
0.3 m/s |
Mounting |
Screws |
Type of the fixing screws |
2x M5 |
Mechanical data - Connection technique
Cable entry |
2 x M20 x 1,5 |
Termination |
Screw terminals |
Cable section, minimum |
0.5 mm² |
Cable section, maximum |
1.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
41 mm |
Width of sensor |
52 mm |
Height of sensor |
178 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-25 ... +55 °C |
Note (Relative humidity) |
non-condensing non-icing |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
4 A |
Rated control voltage |
24 VDC |
Required rated short-circuit current |
1,000 A |
Electrical power consumption, maximum |
8.5 W |
Switching element |
NO contact, NC contact |
Switching principle |
slow action, positive break NC contact |
Maximale Schalthäufigkeit |
1,200 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Other data
Note (applications) |
sliding safety guard removable guard hinged safety guard |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Note
Note (Emergency exit) |
For cases of danger Mounting only within the guarded area |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kazm1f98
| 330.4 kB | .jpg | 352.425 x 373.592 mm - 999 x 1059 px - 72 dpi
| 48.2 kB | .png | 73.731 x 78.317 mm - 209 x 222 px - 72 dpi
| 312.9 kB | .jpg | 352.425 x 373.592 mm - 999 x 1059 px - 72 dpi
| 47.1 kB | .png | 73.731 x 78.317 mm - 209 x 222 px - 72 dpi
| 47.1 kB | .png | 73.731 x 78.317 mm - 209 x 222 px - 72 dpi
Dimensional drawing basic component
UK Declaration of Conformity | ![]() |
Company: | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune - 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM190 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions (solenoid interlock) |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Pune, November 16, 2022 |
![]() |
Authorised signature Sagar Jeevan Bhosale Managing Director |
EU Declaration of Conformity | ![]() |
Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM190 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions (solenoid interlock) |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Pune, November 14, 2022 |
Authorised signature Sagar Jeevan Bhosale Managing Director |
![]() |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/05/2025, 3:23 am