BDF100-20-LTGN-ST
BDF100-20-LTGN-ST
Product type description: BDF 100-(1)-(2)(3)-(4)-ST |
(1) | |
20 | 2 NO contacts |
11 | 1 NO contact/1 NC contact |
(2) | |
LT | Illuminated pushbutton |
DT | Push button |
LM | Indicator light |
WS | Selector switch |
WT | Selector button |
WTS | Spring-return selector switch |
SWS | Key-operated selector switch |
SWT | Key-operated selector switch |
(3) | |
RD | Red |
GN | Green |
YE | Yellow |
BU | Blue |
WH | White |
BK | Black |
20 | 2 switch positions |
30 | 3 switch positions |
(4) | |
G/RD | Indicator lamp red |
G/GN | Indicator lamp green |
G/YE | Indicator lamp yellow |
G/BU | Indicator lamp blue |
G/WH | Indicator lamp white |
- Illuminated pushbutton
- Thermoplastic enclosure
- slender shock-proof enclosure
- to be fitted to commercial-off-the-shelf aluminium profiles
- to be installed at an ergonomic favourable position
- large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
- Field labelling with separate plastic cover
Ordering data
Product type description |
BDF100-20-LTGN-ST |
Article number (order number) |
101217301 |
EAN (European Article Number) |
4030661575094 |
eCl@ss number, version 12.0 |
27-37-12-16 |
eCl@ss number, version 11.0 |
27-37-12-16 |
eCl@ss number, version 9.0 |
27-37-12-16 |
ETIM number, version 7.0 |
EC000225 |
ETIM number, version 6.0 |
EC000225 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-5-5 EN IEC 60947-1 |
Climatic stress |
IEC 60068-2-30 |
Versions |
Assembly housing |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Colour of the upper part of the enclosure |
Black |
Positions used, position 1 |
Illuminated pushbutton, green |
Gross weight |
110 g |
General data - Features
Number of normally closed (NC) |
0 |
Number of normally open (NO) |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Mechanical life, Emergency-Stop button |
100,000 Operations |
Mechanical life, Command devices |
1,000,000 Operations |
Mechanical life, Key operated- selector switch |
30,000 Operations |
Actuating stroke |
3 mm |
Actuating force, maximum |
8 N |
Kontaktkraft, typisch |
1 N |
Type of the fixing screws |
2x M5 |
Mechanical data - Connection technique
Termination |
Connector plug M12, 8-pole |
Mechanical data - Dimensions
Width |
40 mm |
Height |
99 mm |
Depth |
50 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +65 °C |
Resistance to vibrations |
10 … 100 Hz, with 20 g |
Restistance to shock |
100 g / 6 ms |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
60 V |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Thermal test current |
2 A |
LED current consumption (operating elements) |
16 mA |
Rated operating voltage |
24 VDC |
Utilisation category AC-15 |
24 VAC |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Suitable for low-voltages |
≥ 5 V / ≥ 1 mA |
Switching principle |
cross-point-system |
Maximale Schalthäufigkeit |
1,200 /h |
Material of the contacts, electrical |
Ag-Ni 10, gold-plated |
Other data
Note (applications) |
Suitable for 40 mm profiles |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BDF100 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant Directives: | Machinery Directive 1) | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Affixing of the CE conformity mark: | 1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function |
Applied standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, May 5, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | BDF100 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant legislation: | Supply of Machinery (Safety) Regulations 1) | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 | |
1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function |
Designated standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 8, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 16/05/2025, 11:31 pm