EX-AZ 16-12ZVK-3D
EX-AZ 16-12ZVK-3D
Product type description: EX-AZ 16-(1)ZV(2)K-(3)-3D |
(1) | |
03 | 3 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) | |
without | Ejection force |
R | Latching force 30 N |
(3) | |
2254 | Latching force 5 N |
1762 | Front mounting |
1637 | Gold-plated contacts |
- 3 cable entries M 16 x 1.5
- Ex-Zone 22
- Thermoplastic enclosure
- Universal coding
- 52 mm x 90 mm x 30 mm
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location
- Double-insulated
Ordering data
Product type description |
EX-AZ 16-12ZVK-3D |
Article number (order number) |
101188403 |
EAN (European Article Number) |
4030661341767 |
eCl@ss number, version 12.0 |
27-27-26-02 |
eCl@ss number, version 11.0 |
27-27-26-02 |
eCl@ss number, version 9.0 |
27-27-26-02 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
Approvals - Standards
Certificates |
ATEX (Konformitätserklärung) |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-31 |
Explosion protection zones |
22 |
Explosion protection category |
3D |
Explosion protection designation |
D II 3D Ex tc IIIC T90°C Dc X |
General data
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
140 g |
General data - Features
Ejection force |
Yes |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 60947-5-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
B10D Normally open contact (NO) |
1,000,000 Operations |
Note (B10D Normally open contact (NO)) |
at 10% Ie and ohmic load |
Mechanical data
Mechanical lifetime, minimum |
1,000,000 Operations |
Positive break travel |
8 mm |
Positive break force, minimum |
10 N |
Actuating speed, maximum |
1 m/s |
Mechanical data - Connection technique
Termination |
Screw connection M16x1.5 |
Cable cross-section of the cable glands, minimum |
6 mm |
Cable cross-section of the cable glands, maximum |
12 mm |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
52 mm |
Height of sensor |
90 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-20 ... +70 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
2.5 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2.5 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
2.5 A |
Switching element |
1 NO contact, 2 NC contacts |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Slot sealing plugs Including Ex-certified screwed cable gland and screw plug |
Note
Note (General) |
Individual coding available on request |
Language filter
Datasheet
Operating instructions and Declaration of conformity
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Dimensional drawing basic component
Switch travel diagram
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-AZ 16 |
Type: | See ordering code |
Marking: | D II 3D Ex tc IIIC T90°C Dc X |
Description of the component: | Positive break position switch with separate actuator for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 EN IEC 60079-0:2018 EN 60079-31:2014 |
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center. |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 14, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-AZ 16 |
Type: | See ordering code |
Marking: | D II 3D Ex tc IIIC T90°C Dc X |
Description of the component: | Positive break position switch with separate actuator for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
Explosion Protection Directive (ATEX) | 2014/34/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 EN IEC 60079-0:2018 EN 60079-31:2014 |
Conformity with the explosion protection directive 2014/34/EU (ATEX) is declared by the manufacturer without involving a conformity assessment center. |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, November 14, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/09/2025, 8:21 pm